SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Contains misc status such as number of ECC RAMs serviced by the ECC aggregator.
Return to Summary Table
Instance Name | Physical Address |
---|---|
R5SS0 | 5300 300Ch |
R5SS1 | 5300 700Ch |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | NUM_RAMS | ||||||
NONE | R | ||||||
0h | 1Ch | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
NUM_RAMS | |||||||
R | |||||||
1Ch |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:11 | RESERVED | NONE | 0h | Reserved |
10:0 | NUM_RAMS | R | 1Ch | Indicates the number of RAMS serviced by the ECC aggregator |