SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
AGGR interrupt status clear Register.
Return to Summary Table
Instance Name | Physical Address |
---|---|
R5SS0 | 5300 320Ch |
R5SS1 | 5300 720Ch |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | TIMEOUT | PARITY | |||||
NONE | R/WD | R/WD | |||||
0h | 0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:4 | RESERVED | NONE | 0h | Reserved |
3:2 | TIMEOUT | R/WD | 0h | 2'b00 - No timeout errors have occurred 2'b01 - 1 timeout erro has occurred 2'b10 - 2 timeout error has occurred 2'b11 - 3 or more timeout errors have occurred A write of a non-zero value to this register decrements that many from the timeout fields. If the resulting written value is non zero, then the pending level interrupt stays asserted. A new pulse interrupt will nto be asserted, you must write the eoi register for that to occur. If you write a value more than the counter value the result will be zero. |
1:0 | PARITY | R/WD | 0h | 2'b00 - No parity errors have occurred 2'b01 - 1 parity error has occurred 2'b10 - 2 parity error has occurred 2'b11 - 3 or more parity error have occurred A write of a non-zero value to this register decrements that many from the parity fields. If the resulting written value is non zero, then the pending level interrupt stays asserted. A new pulse interrupt will nto be asserted, you must write the eoi register for that to occur. If you write a value more than the counter value the result will be zero. |