4 Revision History
Changes from September 30, 2023 to May 24, 2024 (from Revision D (September 2023) to Revision E (May 2024))
- Added Advisory i2393: Granular error status not logged in
BUS_SAFETY_ERR registers for the detected faultsGo
-
[i2395] : Removed duplicate workaroundsGo
- Added Advisory i2427: RAM SEC can cause Spurious RAM writes
resulting in L2 & MBOX memory corruptionGo
- Added Advisory i2428: AES in DTHE generates extra dma request for
data_in at the end of GCM encryptGo
- Added Advisory i2433: ICSS: Reading the 64-bit IEP timer does not
have a lock MSW logic when LSW is readGo
- Added Advisory i2438: CPSW: Host to Ethernet Checksum Generation
with VLAN ADD/RemoveGo
- Added Advisory i2439: CPSW: Host to Ethernet Timestamp Accuracy
IssueGo