TIDUET7G September 2019 – October 2023
For Lab 1, a DC power supply can be connected to the input J7. A resistive load of approximately 500 Ω and 400 W should be connected to the output at HVBUS, PGND net.
For Lab 2, a DC power supply can be connected to the input J7. A resistive load of approximately 100 Ω and 400 W should be connected to the output at HVBUS, PGND net.
For Lab 3, a single-phase AC power supply can be connected to the input J7. A resistive load of approximately 500 Ω and 400 W should be connected to the output at HVBUS, PGND net.
For Lab 4, a single-phase AC power supply can be connected to the input J7. A constant current load of approximately 0.2 A and 1500 W should be connected to the output at HVBUS, PGND net.
6. Current and voltage probes can be connected to observe the input current, input voltage, and output voltages, as shown in Figure 3-1.