TIDUF52 December 2023 MSPM0L1303 , MSPM0L1304 , MSPM0L1305 , MSPM0L1306 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346
The module also provides the interface for data communication and re-programing. To do this, connect the connector J5 (GND, RXD, TXD, NRST, SWDIO, SWCLK, and BSL) to the J101 (XDS110-ET Debug Probe domain) connector on the LP-MSPM0L1306 LaunchPad Development Kit as Figure 3-1 shows.
The XDS110-ET provides a back-channel UART-over-USB connection with the host, which can be very useful during debugging and for easy communication with a PC. This interface is used by the GUI described in Section 3.2.4 as well for receiving signal chain output data for post-processing on a PC. Connect RXD and TXD for application UART communication.
Connect NRST (Reset signal), SWDIO (serial wire debug data signal), SWCLK (serial wire debug clock signal) and BSL (bootstrap loader signal) for programing and debugging. More details related to those jumpers are found in the MSPM0L1306 LaunchPad Development Kit (LP-MSPM0L1306) user’s guide.