TIDUF53 December 2023 DRV8210 , INA350 , MSPM0L1306
The LMV324A is a quad low-voltage (2.5 V to 5.5 V) operational amplifier with rail-to-rail output swing, 5.1-µVPP 1/f noise, ±1 mV input offset, 10-pA input bias current, and quiescent currents of 70 µA/Ch. The LMV324A is the most cost-effective design for applications where low-voltage operation, space saving, and low cost are required. Additional features of the LMV324V are a common-mode input voltage range that includes ground, 1-MHz unity-gain bandwidth, and 1.7-V/μs slew rate. Figure 2-9 shows the functional block diagram.
One of the amplifiers is used to bias the pressure sensor with a constant current. A second amplifier is used to create a bias reference voltage used for the INA and band-pass filters. The remaining amplifiers are used for a two-stage band-pass filter.