TIDUF53 December   2023 DRV8210 , INA350 , MSPM0L1306

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Terminology
    2. 1.2 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 System Design Theory
      2. 2.2.2 Bridge Biasing
      3. 2.2.3 INA Stage
      4. 2.2.4 Filter Design
    3. 2.3 Highlighted Products
      1. 2.3.1 MCU-MSPM0L1306
      2. 2.3.2 OPA-LMV324A
      3. 2.3.3 LDO-TPS7A2433
      4. 2.3.4 INA350
      5. 2.3.5 DRV8210
      6. 2.3.6 ATL431LI
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
      1. 3.1.1 System Connection
    2. 3.2 Software Requirements
    3. 3.3 Running the Demonstration
    4. 3.4 Test Results
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematic
      2. 4.1.2 BOM
      3. 4.1.3 PCB Layout Recommendations
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Author

Key System Specifications

PARAMETER SPECIFICATION DETAILS
System Battery 6-V DC power Four 1.5-V AA batteries
Pressure Sensor

Drive Current: 100 µA

Pressure range: –50 kPa to 50 kPa

Bridge resistance: 20 kΩ

2SMPP-03
DC Air Pump Rated voltage: 6-V rated current: < 430 mA
Diameter of air tap: 4.3 mm
DC Air Valve Rated voltage: 6-V normal open type
Diameter of air tap: 3 mm