TIDUF53 December 2023 DRV8210 , INA350 , MSPM0L1306
In this implementation, a constant 100 µA is achieved by fixing a constant 0.249 V across a 0.1% tolerant 2.49-kΩ resistor. Figure 2-4 shows one of the four available amplifiers in the LMV324A used for this purpose. Rail-to-rail output is needed for increasing the driving current and maintaining voltage headroom at lower supply voltage.