TIDUF53 December 2023 DRV8210 , INA350 , MSPM0L1306
This device is selected as the system MCU and is the brain of the system. The device can perform the following actions:
This MCU has a 32-MHz Arm® Cortex®-M0+ core, 64k flash, and 4k SRAM. The MCU is differentiated because of high-performance analog peripherals. The device includes one 12-bit 1.68-Msps SAR ADC with up to 11.1 typical ENOB and 71 dB SNR, as well as additional 128x hardware oversampling. This MCU includes two zero-drift, zero-crossover chopper operational amplifiers (OPA) with down to 0.5-µV/°C drift and 2-µVPP 1/f noise with chopping mode.
These devices also offer intelligent digital peripherals such as four 16-bit general purpose timers, one-windowed watchdog timer, and a variety of communication peripherals including two UARTs, one SPI, and two I2C interfaces.
The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The run mode has a power consumption of 71 µA/MHz, 1 µA standby with SRAM and register fully retained, and shutdown mode with down to 61-nA current consumption with IO wakeup capabilities.
Figure 2-8 shows more of the MSPM0L1306 blocks.