TIDUF53 December 2023 DRV8210 , INA350 , MSPM0L1306
This device is a brushed motor driver that use GPIO or PWM inputs from the MCU to drive both the pump and valve used to inflate and deflate the cuff. Two independent half-bridges capable of 1.76 A per channel are integrated in a design that is smaller against discrete alternatives. The DRV8210 comes as small as 1.2 mm × 1.60 mm and includes an auto-sleep feature with lower than 84.5-nA current draw at 5 V. Figure 2-12 shows the functional block diagram.
This device only requires two bypass capacitors and integrates undervoltage lockout (UVLO), overcurrent protection (OCP), and device overtemperature.