SPRZ342O January 2011 – April 2021 TMS320F28062 , TMS320F28062-Q1 , TMS320F28062F , TMS320F28062F-Q1 , TMS320F28063 , TMS320F28064 , TMS320F28065 , TMS320F28066 , TMS320F28066-Q1 , TMS320F28067 , TMS320F28067-Q1 , TMS320F28068F , TMS320F28068M , TMS320F28069 , TMS320F28069-Q1 , TMS320F28069F , TMS320F28069F-Q1 , TMS320F28069M , TMS320F28069M-Q1
This document describes the known exceptions to the functional specifications (advisories). This document may also contain usage notes. Usage notes describe situations where the device's behavior may not match presumed or documented behavior. This may include behaviors that affect device performance or functional correctness.
NUMBER | TITLE | SILICON REVISIONS AFFECTED | ||
---|---|---|---|---|
0 | A | B | ||
Section 3.1.1 | PIE: Spurious Nested Interrupt After Back-to-Back PIEACK Write and Manual CPU Interrupt Mask Clear | Yes | Yes | Yes |
Section 3.1.2 | CAN Bootloader: Internal Oscillator Tolerance is Not Sufficient for CAN Operation at High Temperatures | Yes | Yes | Yes |
Section 3.1.3 | FPU32 and VCU Back-to-Back Memory Accesses | Yes | Yes | Yes |
Section 3.1.4 | Caution While Using Nested Interrupts | Yes | Yes | Yes |
Section 3.1.5 | Flash: MAX "Program Time” and “Erase Time” in Revision G of the TMS320F2806x Piccolo™ Microcontrollers Data Manual are only Applicable for Devices Manufactured After January 2018 | Yes | Yes | Yes |