Refer to the PDF data sheet for device specific package drawings
The LM339B and LM2901B devices are the next generation versions of the industry-standard LM339 and LM2901 comparator family. These next generation B-version comparators feature lower offset voltage, higher supply voltage capability, lower supply current, lower input bias current, lower propagation delay, and improved 2 kV ESD performance and input ruggedness through dedicated ESD clamps. The LM339B and LM2901B can drop-in replace the LM239, LM339 and LM2901, for both "A" and "V" grades.
All devices consist of four independent voltage comparators that are designed to operate from a single power supply over a wide range of voltages. Quiescent current is independent of the supply voltage.
PART NUMBER | PACKAGE (1) | BODY SIZE (NOM) |
---|---|---|
LM139x, LM239x, LM339x, LM2901x, LM339B, LM2901B | SOIC (14) | 8.70mm × 3.90mm |
LM239, LM339x, LM2901 | PDIP (14) | 19.30mm × 6.40mm |
LM239, LM2901, LM339B, LM2901B | TSSOP (14) | 5.00mm × 4.40mm |
LM339x, LM2901 | SOP (14) | 10.20mm × 5.30mm |
LM339x, LM2901 | SSOP (14) | 6.50mm × 5.30mm |
LM2901B | SOT-23 (14) | 4.20mm x 2.00mm |
LM339B, LM2901B | WQFN (16) | 3.00mm x 3.00mm |
Specification | LM339B | LM339 LM339A | LM2901 LM2901A | LM2901V LM2901AV | LM139 LM139A | LM239 LM239A | Units | |
---|---|---|---|---|---|---|---|---|
Supply Voltage | 2 to 36 | 2 to 36 | 2 to 30 | 2 to 30 | 2 to 32 | 2 to 30 | 2 to 30 | V |
Total Supply Current (5V to 36V max) | 0.8 to 1 | 0.8 to 1 | 1 to 2.5 | 1 to 2.5 | 1 to 2.5 | 1 to 2.5 | 1 to 2.5 | mA |
Temperature Range | −40 to 85 | −40 to 125 | 0 to 70 | −40 to 125 | −40 to 125 | −55 to 125 | −25 to 85 | °C |
ESD (HBM) | 2000 | 2000 | 2000 | 2000 | 2000 | 2000 | 2000 | V |
Offset Voltage (Max over temp) | ± 5.5 | ± 5.5 | ± 9 ± 4 | ± 15 ± 4 | ± 15 ± 4 | ± 9 ± 4 | ± 9 ± 4 | mV |
Input Bias Current (typ / max) | 3.5 / 25 | 3.5 / 25 | 25 / 250 | 25 / 250 | 25 / 250 | 25 / 100 | 25 / 250 | nA |
Response Time (typ) | 1 | 1 | 1.3 | 1.3 | 1.3 | 1.3 | 1.3 | µsec |