Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
LMK62XX High-Performance Low Jitter Oscillator
1 Features
- Low noise, high performance
- Jitter: 150 fs RMS
typical Fout > 100 MHz
- PSRR: –60 dBc, robust
supply noise immunity
- Supported output format:
- LVPECL, LVDS and HCSL up
to 400 MHz
- Total frequency tolerance: ±50 ppm (LMK62X2) and
±25 ppm (LMK62X0)
- 3.3-V operating voltage
- Industrial temperature range: –40°C to +85°C
- 5-mm × 3.2-mm 6-pin package that is
pin-compatible with industry standard 5032 XO package
2 Applications
- High-performance replacement for crystal-, SAW-,
or silicon-based oscillators
- Switches, routers, network line cards, Base Band
Units (BBU), servers, storage/SAN
- Test and measurement
- Medical imaging
- FPGA, processor attach