Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

USB Type-C & USB Power Delivery ICs

Industry's most complete portfolio of USB Type-C® and USB Power Delivery (PD) products

parametric-filterView all products
Video Player is loading.
Current Time 0:00
Duration 1:02
Loaded: 15.93%
Stream Type LIVE
Remaining Time 1:02
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected
  • en (Main), selected
Our broad offering of USB Type-C devices and PD controllers for USB PD capability offers the flexibility and integration required to design and implement products compatible with the latest standards. Simplify your design process and quickly transition to USB Type-C with our unmatched design resources and technical expertise. 

Browse by category

Select by type

USB Type-C controllers

Our controllers are USB Type-C-compliant and provide up to 15 W in accordance with USB-IF specifications. Our USB Type-C converters integrate a DC/DC power supply for small, efficient solutions.

USB Type-C PD controllers

Our USB PD controllers integrate the power path, enabling up to 100 W of power. Optionally, USB PD controllers may feature Alternate Mode such as DisplayPort™ interface and Thunderbolt™ technology.

USB Type-C redrivers & muxes

Our redrivers and muxes enable stronger signal integrity and efficient routing for USB Type-C data and video up to 10 Gbps.

USB Type-C power path

Our power path devices pair with Type-C and PD controllers to enable compliant power flow across Type-C ports.

Related categories
USB Type-C port protection

Our power path protection strengthens port robustness with devices that offer CC pin and SBU pin 20-V short-to-VBUS and IEC 61000-4-2 ESD protection.

USB Type-C technologies

Learn about USB Type-C, example architectures, and the solutions that TI offers for entire system-level design

Find your USB Type-C or USB Power Delivery IC

TPS25763-Q1
USB Type-C & USB Power Delivery ICs

Automotive single-port USB Type-C® PD controller with buck-boost regulator and DisplayPort Alt mode

Approx. price (USD) 1ku | 3.10

TPS26750
USB Type-C & USB Power Delivery ICs

USB Type-C® and USB Power Delivery (PD) 3.1 controller with 240-W extended power range support

Approx. price (USD) 1ku | 1.05

TPS25751
USB Type-C & USB Power Delivery ICs

USB-C® Power Delivery 3.1 controller with moisture detection and programmable power-supply

Approx. price (USD) 1ku | 0.85

Power trends

Enable the highest power density from 15 W to 100 W with USB Type-C and USB Power Delivery (PD)

Shrink your system footprint significantly with the only PD controllers on the market with a 20-V integrated power path. We’re ready to help you safely and reliably achieve your size reduction goals for automotive USB ports with our Type-C controllers with integrated DC/DC converters. For those looking for lighter integration, we also offer ultra-small power switches for standalone source/sink power paths.

Featured products for power density
NEW TPS26750 ACTIVE USB Type-C® and USB Power Delivery (PD) 3.1 controller with 240-W extended power range support
NEW TPS25751 ACTIVE USB-C® Power Delivery 3.1 controller with moisture detection and programmable power-supply
TPS25730 ACTIVE Sink-only USB Type-C® and USB Power Delivery (PD) controller with no firmware development required

Technical resources

Technical article
Technical article
USB Type-C® and USB Power Delivery: Designing for both Extended Power Range and battery-powered systems (Rev. A)
Learn how simple and fast it is to design for both the USB Power Delivery (PD) 3.1 Extended Power Range (up to 240W) and battery-powered systems.
document-pdfAcrobat PDF
Video series
Video series
Make the cut: Transition from barrel-jack to USB Type-C® and USB Power Delivery
Transitioning to USB Type-C® doesn’t have to be difficult. This video shows just how easy it is to move from a barrel-jack connector to USB-C with TI’s TPS25730 USB Power Delivery controller.
White paper
White paper
A Primer on USB Type-C and Power Delivery Applications and Requirements (Rev. B)
This paper serves as an introduction to USB Type-C and USB Power Delivery (PD), examining various applications and their data and power requirements.
document-pdfAcrobat PDF

Discover featured applications

Factory automation & control
Add USB Type-C and USB PD to your industrial PC, human machine interface (HMI) and machine vision systems
Wired networking
Power wired networking equipment with a USB Type-C port that supports USB PD
Home theater & entertainment
Power future speakers, set-top boxes and home audio/video systems with a USB Type-C port that supports USB PD
Retail automation & payment
Power future retail automation and payment systems with a USB Type C solution that supports USB PD
PC & notebooks
Transmit power, data and video over a single USB Type-C port that supports USB PD for your next-generation PCs and notebooks
Connected peripherals & printers
Add cutting-edge USB Type-C and USB Type-C that supports USB PD to your next-generation dongle and docking systems

Add USB Type-C and USB PD to your industrial PC, human machine interface (HMI) and machine vision systems

Given the maturity of USB Type-C devices that support USB PD and the industrial rating of the technologies used to implement the USB specification, you can find it in more industrial PC, HMI and machine vision systems than ever. Its ability to transmit power, video and USB data all on a single connector makes USB Type-C devices that support USB PD a valuable addition to industrial systems.

Featured resources

PRODUCTS
  • TPD6S300A – USB Type-C® port protector: short-to-VBUS overvoltage and 6ch ESD protection with improved OVP
  • TPS25810 – USB Type-C® source controller and 3A power switch with VCONN

Power wired networking equipment with a USB Type-C port that supports USB PD

You'll find more and more wired networking products powered by a USB Type-C port that supports USB PD, from wireless routers to small business network switches. With the ability to negotiate with any charger – not just the one provided – USB Type-C that supports USB PD gives users the flexibility to have their products powered by any adapter, enabling a better user experience.

Featured resources

HARDWARE DEVELOPMENT
  • TPS25750EVM – TPS25750 Highly integrated USB Type-C® and USB Power Delivery controller evaluation module

Power future speakers, set-top boxes and home audio/video systems with a USB Type-C port that supports USB PD

USB Type-C that supports USB PD is a flexible technology that offers many benefits for home theater and entertainment systems. In wireless speakers, for example, USB Type-C with USB PD makes it possible to draw and provide power on a single port. With the ability to negotiate with any charger – not just the one provided – USB Type-C that supports USB PD gives users the flexibility to have their products powered by any adapter, enabling a better user experience.

Featured resources

REFERENCE DESIGNS
  • TIDA-050047 – Integrated USB Type-C® power delivery (PD) and charging reference design for 2-4 cell batteries
  • PMP41013 – Integrated USB Type-C® and USB PD bidirectional charging reference design for 1- to 5-cell batter
HARDWARE DEVELOPMENT
  • USB-PD-CHG-EVM-01 – Integrated USB Type-C® Power Delivery (PD) and charging reference design for 2-4 cell batteries EVM

Power future retail automation and payment systems with a USB Type C solution that supports USB PD

USB Type-C that supports USB PD is a flexible technology that offers many benefits for retail automation and payment. For example, the ability to both draw and provide power on a single USB Type-C port that supports USB PD enhances portable point-of-sale systems. And with the ability to negotiate with any charger – not just the one provided – USB Type-C with USB PD gives users the flexibility to have their products powered by any adapter, enabling a better user experience.

Featured resources

REFERENCE DESIGNS
  • PMP41013 – Integrated USB Type-C® and USB PD bidirectional charging reference design for 1- to 5-cell batter
HARDWARE DEVELOPMENT
  • USB-PD-CHG-EVM-01 – Integrated USB Type-C® Power Delivery (PD) and charging reference design for 2-4 cell batteries EVM

Transmit power, data and video over a single USB Type-C port that supports USB PD for your next-generation PCs and notebooks

USB Type-C that supports PD makes it possible to have power, data and video all on a single port, adding value to any system into which it is designed. We collaborate with others in the industry to enable advanced USB Type-C with USB PD functionality such as USB 4.0 and Thunderbolt.

Featured resources

PRODUCTS
  • TPD6S300A – USB Type-C® port protector: short-to-VBUS overvoltage and 6ch ESD protection with improved OVP
  • TPS25810 – USB Type-C® source controller and 3A power switch with VCONN

Add cutting-edge USB Type-C and USB Type-C that supports USB PD to your next-generation dongle and docking systems

USB Type-C that supports USB PD makes it possible to have power, data and video all on a single port, adding value to any system into which it is designed. We collaborate with others in the industry to enable advanced USB Type-C with USB PD functionality such as USB 4.0 and Thunderbolt. 

Featured resources

REFERENCE DESIGNS
  • PMP40801 – Docking USB Type-C® power delivery reference design for personal electronics applications
PRODUCTS
  • TPD6S300A – USB Type-C® port protector: short-to-VBUS overvoltage and 6ch ESD protection with improved OVP
SOFTWARE DEVELOPMENT

Design & development resources

GUI for evaluation module (EVM)
Application customization tool for TI USB-C® PD controllers

The USBCPD-APPLICATION-CUSTOMIZATION-TOOL enables application-specific device configuration and programming of certain USB Power Delivery controllers. The GUI is compatible with the corresponding hardware evaluation modules (EVMs) as well as custom hardware designs using the generated application (...)

Reference design
100W integrated USB Type-C® and USB power delivery bidirectional charging reference design

This reference design is an integrated USB Type-C® power delivery (PD) and charging reference design for 4- to 10-cell batteries for applications such as, power tool charger with USB Type-C port, vacuum cleaners, portable power station and more. Using the TPS25751, a highly integrated USB (...)

Reference design
Integrated USB Type-C® and USB PD bidirectional charging reference design for 1- to 5-cell batter
This reference design is an integrated USB Type-C® power delivery (PD) and charging reference design for one- to five-cell batteries for applications such as power tool charger with USB Type-C port, vacuum cleaner, portable power station and more.

Reference designs related to USB Type-C & USB Power Delivery ICs

Use our reference design selection tool to find designs that best match your application and parameters.