ViALUX

DLP design house & module provider

ViALUX GmbH is a fully privately held company. It was established in 2000 in Chemnitz/Germany. The ViALUX team has long-term experience in optics, image processing, and optoelectronics. Knowledge and skill of the highly qualified team of engineers is the source of product innovations at the leading edge of technology. A network of distributors covers the industrial areas in Asia, America, and Europe providing local service. Exporting more than 80% of its annual production ViALUX is proud to serve customers worldwide.

ViALUX develops, produces, and distributes electro-optical components and optical measurement systems for 3D-shape and deformation analysis. ViALUX products are successfully sold into different markets: automotive industry, steel industry, machine-vision industry, life science, medicine, and research & development. Three main products represent the ViALUX portfolio:

- DLP Products

- zSnapper® 3D scanner

- AutoGrid® strain measurement

As a Design House Partner for the Texas Instruments DLP® line of products, ViALUX has been supporting new emerging DLP applications since more than 20 years. Our DLP subsystems enable customers to get full-scale access to the outstanding DLP performance and to step easily into the digital micro mirror technology. The ViALUX engineers provide comprehensive consultation and product support including all aspects of high-speed DMD control, solid-state light sources, and light engine design.

Based upon DLP technology ViALUX offers full-field 3D scanner systems which allow medical grade 3D scanning with high reliability and accuracy concurrent with ease of use. Unique hardware design and long-term proven sophisticated software algorithms yield outstanding 3D frame rates of 40 Hz for capturing full body or body parts. ViALUX zSnapper® devices are successfully used in health care facilities and clinics.

High-precision photogrammetry is implemented in the AutoGrid® strain measurement systems. Designed and developed along the needs in sheet metal industry AutoGrid® technology has become the proven solution for strain analysis in an industrial environment of a stamping plant. AutoGrid® strain measurement solutions benefit the international automotive industry including Tier1 suppliers, die makers, and integrators as well as steel producers.

With a company-wide emphasis on quality, ViALUX maintains an ISO 9001:2015 and ISO 13485:2012 certified Quality Assurance program. Clear organization structure, well-defined goals and strategies, efficient and transparent controlling processes are guarantee for top product quality.

Near-UV products (400 to 420 nm)
DLP6500FYE 0.65 吋 1080p s600 DLP® 數位微鏡裝置 (DMD) DLP9000X 0.9 吋 WQXGA 高速 DLP® 數位微型反射鏡元件 (DMD) DLP9500 0.95 吋 1080p DLP® 數位微型反射鏡元件 (DMD) DLPA200 DLP® 數位微鏡裝置 (DMD) 驅動器 DLPC410 適用於 DLP650LNIR、DLP7000 和 DLP9500 數位微鏡裝置 (DMD) 的 DLP® 控制器 DLPC900 適用於 DLP6500、DLP670S、DLP500YX 和 DLP9000 數位微鏡裝置 (DMD) 的 DLP® 控制器 DLPC910 適用於 DLP6500 和 DLP9000 數位微型反射鏡元件 (DMD) 的 DLP® 控制器

 

UV 產品 (< 400 nm)
DLP7000UV 0.7 吋 XGA UV DLP® 數位微鏡裝置 (DMD) DLP9000XUV 0.9 吋 WQXGA 高速 UV DLP® 數位微型反射鏡元件 (DMD) DLP9500UV 0.96 吋 1080p UV DLP® 數位微型反射鏡元件 (DMD)

 

近紅外線產品 (> 700 nm)
DLP650LNIR 0.65 吋 WXGA NIR DLP® 數位微鏡裝置 (DMD)

 

近紫外線產品 (400 至 420 nm)
DLP6500FLQ 0.65 吋 1080p A 型 DLP® 數位微型反射鏡元件 (DMD) DLP7000 0.7 吋 XGA DLP® 數位微型反射鏡元件 (DMD)
聯絡
提供的資源
  • 光學模組
  • 應用軟體及架構
  • 開發套件
  • 開發板
支援的區域
  • 中國
  • 亞洲其他國家
  • 北美
  • 南美洲
  • 印度
  • 大洋洲
  • 日本
  • 歐洲
  • 非洲
總部
  • Reichenhainer Str. 88
  • Chemnitz, Sachsen, 09126
  • Germany

資源

光學模組

VIALUX-3P-DLP-070 — 適用於 DLP7000 的 VIALUX DLS 直接連結感測器

ViALUX's Direct Link 感測器為 DLP7000 提供的整合式光學與電子設計。DLS 模組可處理 3D 機械視覺應用實例,因該實例會要求耦合高性能 DLP 投影與精確同步影像擷取。DLS 概念克服了以前對圖案投影儀和相機的多個獨立設備的需求。DLS 在單一電子裝置中整合了 DLP 晶片和影像感測器。使用者定義投影序列,並在返回時接收對應的影像序列。

DLS API 啓用任何類型的模式序列,這些模式序列在位元深度、圖片數量和幀率方面可能會有差異。另外還有一個軟體套件 (zSn.dll),用於高速和高精度的 3D 座標量測應用。這款功能強大的 3D 量測軟體是爲 ViALUX (...)

光學模組

VIALUX-3P-DLP6500FLQ-I — 適合使用 DLP6500FLQ 之工業的 ViALUX GmbH 光學模組

ViALUX GmbH 是獨立的第三方公司,擁有設計和製造光學模組 (包含數位微鏡裝置、照明光源、光學元件和相關機械的精巧組件) 的專業知識,並且適用於使用 DLP6500FLQ 的工業應用。光學模組及其規格均由第三方公司生產和管理,而非德州儀器,因此預期此清單中所包含的模組目前正由第三方公司生產。
光學模組

VIALUX-3P-DLP650LNIR-I — 適合使用 DLP650LNIR 之工業的 ViALUX GmbH 光學模組

ViALUX GmbH 是獨立的第三方公司,擁有設計和製造光學模組 (包含數位微鏡裝置、照明光源、光學元件和相關機械的精巧組件) 的專業知識,並且適用於使用 DLP650LNIR 的工業應用。光學模組及其規格均由第三方公司生產和管理,而非德州儀器,因此預期此清單中所包含的模組目前正由第三方公司生產。
光學模組

VIALUX-3P-DLP7000-I — 適合使用 DLP7000 之工業的 ViALUX GmbH 光學模組

ViALUX GmbH 是獨立的第三方公司,擁有設計和製造光學模組 (包含數位微鏡裝置、照明光源、光學元件和相關機械的精巧組件) 的專業知識,並且適用於使用 DLP7000 的工業應用。光學模組及其規格均由第三方公司生產和管理,而非德州儀器,因此預期此清單中所包含的模組目前正由第三方公司生產。
光學模組

VIALUX-3P-DLP7000UV-I — 適合使用 DLP7000UV 之工業的 ViALUX GmbH 光學模組

ViALUX GmbH 是獨立的第三方公司,擁有設計和製造光學模組 (包含數位微鏡裝置、照明光源、光學元件和相關機械的精巧組件) 的專業知識,並且適用於使用 DLP7000UV 的工業應用。光學模組及其規格均由第三方公司生產和管理,而非德州儀器,因此預期此清單中所包含的模組目前正由第三方公司生產。
光學模組

VIALUX-3P-DLP9000X-I — 適合使用 DLP9000X 之工業的 ViALUX GmbH 光學模組

ViALUX GmbH 是獨立的第三方公司,擁有設計和製造光學模組 (包含數位微鏡裝置、照明光源、光學元件和相關機械的精巧組件) 的專業知識,並且適用於使用 DLP9000X 的工業應用。光學模組及其規格均由第三方公司生產和管理,而非德州儀器,因此預期此清單中所包含的模組目前正由第三方公司生產。
光學模組

VIALUX-3P-DLP9000XUV-I — 適合使用 DLP9000XUV 之工業的 ViALUX GmbH 光學模組

ViALUX GmbH 是獨立的第三方公司,擁有設計和製造光學模組 (包含數位微鏡裝置、照明光源、光學元件和相關機械的精巧組件) 的專業知識,並且適用於使用 DLP9000XUV 的工業應用。光學模組及其規格均由第三方公司生產和管理,而非德州儀器,因此預期此清單中所包含的模組目前正由第三方公司生產。
光學模組

VIALUX-3P-DLP9500-I — 適合使用 DLP9500 之工業的 ViALUX GmbH 光學模組

ViALUX GmbH 是獨立的第三方公司,擁有設計和製造光學模組 (包含數位微鏡裝置、照明光源、光學元件和相關機械的精巧組件) 的專業知識,並且適用於使用 DLP9500 的工業應用。光學模組及其規格均由第三方公司生產和管理,而非德州儀器,因此預期此清單中所包含的模組目前正由第三方公司生產。
光學模組

VIALUX-3P-DLP9500UV-I — 適合使用 DLP9500UV 之工業的 ViALUX GmbH 光學模組

ViALUX GmbH 是獨立的第三方公司,擁有設計和製造光學模組 (包含數位微鏡裝置、照明光源、光學元件和相關機械的精巧組件) 的專業知識,並且適用於使用 DLP9500UV 的工業應用。光學模組及其規格均由第三方公司生產和管理,而非德州儀器,因此預期此清單中所包含的模組目前正由第三方公司生產。
光學模組

VIALUX-3P-STAR-065 — 用於 DLP6500 的 ViALUX STAR-065 光學模組

ViALUX’s STAR-065 CORE provides compact optics with options designed for DLP6500FYE or DLP6500FLQ (0.65” 1080p DMDs). It is available as an accessory or an evaluation module with a monochrome high-power LED light source for use with DLP® LightCrafter™ 6500 EVM.

Refer to the ordering links below for (...)
光學模組

VIALUX-3P-STAR-070 — 用於 DLP7000 的 ViALUX STAR-070 光學模組

STAR-07 是高效能 DLP® 模式投影機系列,可提供不同波長。每個產品替代方案都具備經驗證的精巧光學元件、高功率 LED 光源、主動冷卻系統,以及各種不同的外殼。如果提出要求,且每個 LED 皆具有獨立驅動器,則也會提供 RGB 選項。STAR-07 以 0.7" DLP 格式為基礎,專爲工業和研究領域的高需求應用所設計。此產品隨附 ViALUX 的 ALP 控制器套件,此控制器套件是完整配置的高速 FPGA 邏輯和韌體。

開發套件

VIALUX-3P-V-MODULES-410 — 適用於 DLPC410 的 ViALUX V 模組

ViALUX V 模組為完整子系統,內含 DLPC410 的控制器電路板、數位微鏡裝置 (DLP650LNIR、DLP7000、DLP7000UV、DLP9500、DLP9500UV),以及經過實證的 ALP 控制器套件軟體。工業級模組支援高性能像素級控制,可立即使用。這些 DLP® 子系統專爲新興應用而設計,具備功能豐富的編程介面,可讓新產品快速上市。V 模組具有不同的介面 (USB 2.0、USB 3.0 和 PCIe),且形狀和尺寸各不相同。
開發板

VIALUX-3P-SUPER-910 — 適用於 DLPC910 的 ViALUX 超高速 V 模組

ViALUX 的 SuperSpeed V 模組提供完整子系統,內含 DLPC910 的控制器電路板、數位微型反射鏡元件 (DLP6500FLQ 或 DLP9000X) 及 ALP-4 控制器套件軟體。工業級模組支援高性能立即可用像素等級控制。這些 DLP 子系統專爲新興應用而設計,配備功能豐富的編程介面,可在短時間內推出新產品。

DMD 板的精巧設計透過耦合兩個 PCB (而非只有一個) 邊緣的撓性導線連接,可減少組裝空間。此外,現在使用剛性撓性 PCB,允許撓性連接的角度佈線爲 90°。

透過轉動 DMD 45° 的微鏡鉸鏈軸,可簡化 DMD (...)

應用軟體及架構

VIALUX-3P-ALP-4 — 用於 DLPLCRC410 的 ViALUX ALP-4.1 控制器軟體套件評估模組

ViALUX’ ALP-4.1 is an accessory software package compatible with the DLPLCRC410 evaluation module from Texas Instruments. It supports the built-in hardware components and contains the corresponding driver and controller firmware as well as ViALUX’ FPGA logic design for the EVM board. (...)
免責聲明

特定資訊和資源 (包括非 TI 網站的連結) 可能由 TI 的合作夥伴網路成員提供,納入此處僅供方便使用。TI 不是該等資訊和資源之內容的提供者,亦不為該等資訊和資源之內容負責,且您應代表您自己針對您的預期使用,對其進行審慎評估。在此處納入該等資訊和資源並不暗示 TI 對這些公司的背書,且不應解讀為對他們的產品或服務之適用性的保證或聲明,無論是獨立或結合任何 TI 產品或服務皆然。