Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

Matched thin-film resistors

Integrated resistor solutions optimized for high-precision systems

parametric-filterView all products
Our high-precision thin-film resistor technology, proven in integrated amplifiers, is now available in stand-alone resistor dividers. Precision matched resistor networks offer exceptional initial ratiometric matching and long-term stability across time and temperature. Designers can utilize resistor pairs for gain matching in common operational amplifier and instrumentation amplifier circuits, sensing applications and level shifting. Our portfolio features products for industrial and automotive use cases that must meet the Automotive Electronics Council-Q200 standard.
RES60A-Q1
Matched thin-film resistors

Automotive 1400V matched thin-film resistor divider with 12.5MΩ fixed input

Approx. price (USD) 1ku | 1.5

Achieve the accuracy of integrated solutions with precision resistor networks

checkmark

Minimize long-term drift

Precision resistor networks are designed in such a way that their ratio remains within specified limits over time, temperature and stress.

checkmark

Maximum design flexibility

Pin-to-pin-compatible resistor networks enable design flexibility for customized high common-mode rejection ratio discrete difference and instrumentation amps when paired with precision op amps.

checkmark

Save board space

Improve board layout with networks available in packages as small as the small-outline transistor (SOT)-23-THN (2.9mm x 1.6mm) and high-voltage variants designed to replace entire resistor chains.

Technical resources

Product overview
Product overview
Navigating Precision Resistor Networks
Product overview for precision resistor networks including design considerations, sample applications and an explanation on unique parameters relevant to matched resistors
document-pdfAcrobat PDF
Application note
Application note
Optimizing CMRR in Differential Amplifier Circuits With Precision Matched Resist
A dive into differential signaling and the advantages of using a ratio-matched, precision resistor network for a high common-mode rejection ratio
document-pdfAcrobat PDF
Technical article
Technical article
How integrated resistor dividers improve EV battery system performance
Understand how integrated high-voltage resistor dividers offer a precise and space-efficient approach to voltage attenuation and level-shifting in EV battery management solutions.
document-pdfAcrobat PDF