The ADC14155 is a high-performance CMOS analog-to-digital converter capable of converting
analog input signals into 14-bit digital words at rates up to 155 Mega Samples Per Second (MSPS).
This converter uses a differential, pipelined architecture with digital error correction and an
on-chip sample-and-hold circuit to minimize power consumption and the external component count,
while providing excellent dynamic performance. A unique sample-and-hold stage yields a full-power
bandwidth of 1.1 GHz. The ADC14155 operates from dual +3.3V and +1.8V power supplies and consumes
967 mW of power at 155 MSPS.
The separate +1.8V supply for the digital output interface allows lower power operation
with reduced noise. A power-down feature reduces the power consumption to 5 mW with the clock input
disabled, while still allowing fast wake-up time to full operation.
The differential inputs provide a full scale differential input swing equal to 2 times
the reference voltage. A stable 1.0V internal voltage reference is provided, or the ADC14155 can be
operated with an external reference.
The ADC14155 can be configured for either single-ended or differential operation. Clock
mode (differential versus single-ended) and output data format (offset binary versus 2's
complement) are pin-selectable. A duty cycle stabilizer maintains performance over a wide range of
clock duty cycles.
The ADC14155 is available in a 48-lead WQFN package and operates over the industrial
temperature range of −40°C to +85°C.
The ADC14155 is a high-performance CMOS analog-to-digital converter capable of converting
analog input signals into 14-bit digital words at rates up to 155 Mega Samples Per Second (MSPS).
This converter uses a differential, pipelined architecture with digital error correction and an
on-chip sample-and-hold circuit to minimize power consumption and the external component count,
while providing excellent dynamic performance. A unique sample-and-hold stage yields a full-power
bandwidth of 1.1 GHz. The ADC14155 operates from dual +3.3V and +1.8V power supplies and consumes
967 mW of power at 155 MSPS.
The separate +1.8V supply for the digital output interface allows lower power operation
with reduced noise. A power-down feature reduces the power consumption to 5 mW with the clock input
disabled, while still allowing fast wake-up time to full operation.
The differential inputs provide a full scale differential input swing equal to 2 times
the reference voltage. A stable 1.0V internal voltage reference is provided, or the ADC14155 can be
operated with an external reference.
The ADC14155 can be configured for either single-ended or differential operation. Clock
mode (differential versus single-ended) and output data format (offset binary versus 2's
complement) are pin-selectable. A duty cycle stabilizer maintains performance over a wide range of
clock duty cycles.
The ADC14155 is available in a 48-lead WQFN package and operates over the industrial
temperature range of −40°C to +85°C.