Product details

Sample rate (max) (Msps) 20 Resolution (bps) 14 Number of input channels 1 Interface type Parallel CMOS, TTL Analog input BW (MHz) 150 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 150 Architecture Pipeline SNR (dB) 74 ENOB (bit) 12 SFDR (dB) 93 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 20 Resolution (bps) 14 Number of input channels 1 Interface type Parallel CMOS, TTL Analog input BW (MHz) 150 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 150 Architecture Pipeline SNR (dB) 74 ENOB (bit) 12 SFDR (dB) 93 Operating temperature range (°C) -40 to 85 Input buffer No
LQFP (NEY) 32 81 mm² 9 x 9
  • Single +3.3V Supply Operation
  • Internal Sample-and-Hold
  • Internal Reference
  • Outputs 2.4V to 3.6V Compatible
  • Duty Cycle Stabilizer
  • Power Down Mode

Key Specifications

  • Resolution 14 Bits
  • DNL ±0.5 LSB (typ)
  • SNR (fIN = 10 MHz) 74 dB (typ)
  • SFDR (fIN = 10 MHz) 93 dB (typ)
  • Data Latency 7 Clock Cycles
  • Power Consumption
    • Operating 150 mW (typ)
    • Power Down Mode 15 mW (typ)

All trademarks are the property of their respective owners.

  • Single +3.3V Supply Operation
  • Internal Sample-and-Hold
  • Internal Reference
  • Outputs 2.4V to 3.6V Compatible
  • Duty Cycle Stabilizer
  • Power Down Mode

Key Specifications

  • Resolution 14 Bits
  • DNL ±0.5 LSB (typ)
  • SNR (fIN = 10 MHz) 74 dB (typ)
  • SFDR (fIN = 10 MHz) 93 dB (typ)
  • Data Latency 7 Clock Cycles
  • Power Consumption
    • Operating 150 mW (typ)
    • Power Down Mode 15 mW (typ)

All trademarks are the property of their respective owners.

The ADC14L020 is a low power monolithic CMOS analog-to-digital converter capable of converting analog input signals into 14-bit digital words at 20 Megasamples per second (MSPS). This converter uses a differential, pipeline architecture with digital error correction and an on-chip sample-and-hold circuit to minimize power consumption while providing excellent dynamic performance and a 150 MHz Full Power Bandwidth. Operating on a single +3.3V power supply, the ADC14L020 achieves 12.0 effective bits at nyquist and consumes just 150 mW at 20 MSPS . The Power Down feature reduces power consumption to 15 mW.

The differential inputs provide a full scale differential input swing equal to 2 times VREF with the possibility of a single-ended input. Full use of the differential input is recommended for optimum performance. Duty cycle stabilization and output data format are selectable using a quad state function pin. The output data can be set for offset binary or two's complement.

To ease interfacing to lower voltage systems, the digital output driver power pins of the ADC14L020 can be connected to a separate supply voltage in the range of 2.4V to the analog supply voltage.

This device is available in the 32-lead LQFP package and will operate over the industrial temperature range of −40°C to +85°C. An evaluation board is available to ease the evaluation process.

The ADC14L020 is a low power monolithic CMOS analog-to-digital converter capable of converting analog input signals into 14-bit digital words at 20 Megasamples per second (MSPS). This converter uses a differential, pipeline architecture with digital error correction and an on-chip sample-and-hold circuit to minimize power consumption while providing excellent dynamic performance and a 150 MHz Full Power Bandwidth. Operating on a single +3.3V power supply, the ADC14L020 achieves 12.0 effective bits at nyquist and consumes just 150 mW at 20 MSPS . The Power Down feature reduces power consumption to 15 mW.

The differential inputs provide a full scale differential input swing equal to 2 times VREF with the possibility of a single-ended input. Full use of the differential input is recommended for optimum performance. Duty cycle stabilization and output data format are selectable using a quad state function pin. The output data can be set for offset binary or two's complement.

To ease interfacing to lower voltage systems, the digital output driver power pins of the ADC14L020 can be connected to a separate supply voltage in the range of 2.4V to the analog supply voltage.

This device is available in the 32-lead LQFP package and will operate over the industrial temperature range of −40°C to +85°C. An evaluation board is available to ease the evaluation process.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet ADC14L020 14-Bit, 20 MSPS, 150 mW A/D Converter datasheet (Rev. D) 19 Apr 2013
User guide ADC14L020/ADC14L040 14-Bit, 20/40 Msps, 3.3V, 150/235 mW ADC User Guide 21 Feb 2012
White paper Intermediate Frequency (IF) Sampling Receiver Concepts 31 May 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
LQFP (NEY) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos