ADC3683HBP/EM ACTIVE

Radiation-hardness-assured (RHA), QMLV, 300-krad, 18-bit, 2-channel 65MSPS low-latency low-power ADC

Pricing

Qty Price (USD)
1 9 $3,486.000
10 99 $3,299.250
100 + 99,999,999 $3,112.500

Quality information

Rating Space
RoHS Yes
REACH Yes
MSL rating / Peak reflow Call TI
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A991C3

Packaging information

Package | Pins CFP (HSL) (HBP) | 64
Operating temperature range (°C) 25 to 25
Package qty | Carrier 24 | TUBE

Features for the ADC3683-SP

  • Screening and radiation performance:
    • QMLV screening and reliability
    • Total ionizing dose (TID): 300krad (Si)
    • Single event latch-up (SEL): 75MeV-cm2/mg
  • Ambient temperature range: ­-55°C to 105°C
  • Dual channel ADC
  • 18-bit 65MSPS
  • Noise Floor: -160dBFS/Hz
  • Low power and optimized power scaling:
    • 64mW/ch (10MSPS)
    • 84mW/ch (65MSPS)
  • Latency:
    • 1 clock cycle in 1-wire mode
    • 2 clock cycles in 2-wire mode
  • 18-bit, no missing codes
  • INL: ±7LSB, DNL: ±0.7LSB
  • Internal or external reference
  • Input bandwidth: 200MHz (-3dB)
  • Optional digital down converter (DDC):
    • Real or complex decimation
    • Decimation by 2, 4, 8, 16, and 32
    • 32-bit NCO
  • Serial LVDS (SLVDS) interface (2-, 1-, and 1/2-wire)
  • Spectral performance (FIN = 5MHz):
    • SNR: 83.6dBFS
    • SFDR: 87.1dBc
    • Non HD23: 102dBC

Description for the ADC3683-SP

The ADC3683-SP is a low latency, low noise, and ultra low power 18-bit 65MSPS high-speed dual channel ADC. Designed for best noise performance, the ADC delivers a noise spectral density of −160dBFS/Hz combined with excellent linearity and dynamic range. The ADC3683-SP offers DC precision together with IF sampling support to enable the design of a wide range of applications. The low latency architecture (as low as 1 clock cycle latency) and high sample rate also enable high speed control loops. The ADC consumes only 84mW/ch (1/2-swing enabled) at 65Msps and the power consumption scales well with sampling rate.

The device uses a serial LVDS (SLVDS) interface to output the data which minimizes the number of digital interconnects. The device also integrates a digital down converter (DDC) to help reduce the data rate and lower system power consumption. The ADC3683-SP is pin-to-pin compatible with the 14-bit, 125MSPS, ADC3664-SP. The device comes in a 64-pin CFP package (10.9mm x 10.9mm), and supports a temperature range from −55°C to +125°C.

Pricing

Qty Price (USD)
1 9 $3,486.000
10 99 $3,299.250
100 + 99,999,999 $3,112.500

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more