64-pin (RGC) package image

ADS42JB49IRGCR ACTIVE

Dual-Channel, 14-Bit, 250-MSPS Analog-to-Digital Converter (ADC)

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS42JB49IRGCT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A991C3

Packaging information

Package | Pins VQFN (RGC) | 64
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the ADS42JB49

  • Dual-Channel ADCs
  • 14- and 16-Bit Resolution
  • Maximum Clock Rate: 250 MSPS
  • JESD204B Serial Interface
    • Subclass 0, 1, 2 Compliant
    • Up to 3.125 Gbps
    • Two and Four Lanes Support
  • Analog Input Buffer with High-Impedance Input
  • Flexible Input Clock Buffer:
    Divide-by-1, -2, and -4
  • Differential Full-Scale Input: 2 VPP and 2.5 VPP
    (Register Programmable)
  • Package: 9-mm × 9-mm VQFN-64
  • Power Dissipation: 850 mW/Ch
  • Aperture Jitter: 85 fS rms
  • Internal Dither
  • Channel Isolation: 100 dB
  • Performance:
    • fIN = 170 MHz at 2 VPP, –1 dBFS
      • SNR: 73.3 dBFS
      • SFDR: 93 dBc for HD2, HD3
      • SFDR: 100 dBc for Non HD2, HD3
    • fIN = 170 MHz at 2.5 VPP, –1 dBFS
      • SNR: 74.7 dBFS
      • SFDR: 89 dBc for HD2, HD3 and
        95 dBc for Non HD2, HD3

Description for the ADS42JB49

The ADS42JB69 and ADS42JB49 are high-linearity, dual-channel, 16- and 14-bit, 250-MSPS, analog-to-digital converters (ADCs). These devices support the JESD204B serial interface with data rates up to
3.125 Gbps. The buffered analog input provides uniform input impedance across a wide frequency range while minimizing sample-and-hold glitch energy making it easy to drive analog inputs up to very high input frequencies. A sampling clock divider allows more flexibility for system clock architecture design. The devices employ internal dither algorithms to provide excellent spurious-free dynamic range (SFDR) over a large input frequency range.

For all available packages, see the orderable addendum at the end of the datasheet.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

ADS42JB49IRGCT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more