AFE4460
- Supports signal acquisition of up to 16 phase sets
- Supports up to 32 LEDs, 4 PDs
- Flexible allocation of LEDs, PDs in each phase
- Simultaneous signal acquisition from different sensors at different data rates
- Accurate, continuous PPG monitoring:
- Low current for continuous heart-rate monitoring on a wearable device with a typical value: 15 µA for an LED, 15 µA for the receiver
- Peak system SNR of 115 dB
- Transmitter:
- 8-Bit Programmable LED current with range adjustable from 25 mA to 250 mA
- Mode to fire two LEDs in parallel with independent per-phase current control
- Programmable LED on-time per-phase
- Simultaneous support of 32 LEDs for SpO2, Multi-Wavelength HRM, and Spectroscopy
- Receiver:
- Supports 4 Time-Multiplexed PD Inputs
- 4 parallel receivers (4 sets of TIA/filter)
- Individual ambient offset subtraction DAC at each TIA Input with 8-bit per-phase control and range adjustable up to 255-µA
- Individual LED offset subtraction DAC at each TIA input with 9-bit per-phase control and 64-µA range
- Digital ambient subtraction at ADC output
- Noise filtering with programmable bandwidth
- Transimpedance gain: 3.7 kΩ to 1 MΩ
- Supports external clock or internal oscillator
- Option to acquire data synchronized with a system clock
- Automatic cancellation of DC from Ambient, LED
- FIFO with 256-sample depth
- SPI™ interface/ I2C interface
- 2.6-mm × 2.6-mm DSBGA, 0.4-mm Pitch
- Supplies: Rx:1.7 - 1.9 V (LDO Bypass); 1.9 - 3.6 V (LDO Enabled), Tx: 3-5.5 V, IO: 1.7-RX_SUP
The AFE4460 is an analog front-end for optical bio-sensing applications, such as heart-rate monitoring (HRM) and saturation of peripheral capillary oxygen (SpO2). The device supports up to 32 switching light-emitting diodes (LEDs) and up to four photodiodes (PDs). The AFE has two LED drivers each with 8-bit current control. The device has a high dynamic range transmit-and-receive circuitry that helps with the sensing of very small signal levels. Up to 16 signal phase sets can be defined, each phase set comprising a combination of LED and Ambient phases. Low noise offset DACs at the receiver inputs can be automatically controlled to cancel DC from Ambient and LED light. The current from each of the 4 PDs in each phase is converted into voltage by TIAs, filtered, and then digitized using a common ADC. The ADC code can be stored in a 256-sample FIFO block. The FIFO can be read out using a SPI or I2C interface.

Request more information
Full data sheet and other design resources are available under NDA. Request now
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AFE4460EVM — AFE4460 evaluation module for high-SNR, ultra-low-power, integrated analog front end (AFE)
The AFE4460 evaluation module (EVM) is a platform for evaluating the AFE4460, which is an analog front end (AFE), for optical biosensing applications, such as heart-rate monitoring and peripheral capillary oxygen saturation (SpO2).
AFE4460 supports up to 32 switching light-emitting diodes (LEDs) (...)
AFE4462-DESIGN — AFE4462 design resources
Supported products & hardware
Products
Biosensing AFEs
Hardware development
Evaluation board
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DSBGA (YBG) | 36 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.