16-pin (PW) package image

AM26LV31EIPWR ACTIVE

Low-Voltage High-Speed Quadruple Differential Line Driver With +/-15-kV IEC ESD Protection

ACTIVE Custom reel may be available
Same as: AM26LV31EIPWRG4, AM26LV31EIPWR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the AM26LV31E

  • Meets or exceeds standards TIA/EIA-422-B and ITU recommendation V.11
  • Operates from a single 3.3V power supply
  • ESD Protection for RS422 bus pins
    • ±15-kV Human-body model (HBM)
    • ±8-kV IEC61000-4-2, Contact discharge
    • ±15-kV IEC61000-4-2, Air-gap discharge
  • Switching rates up to 32MHz
  • Propagation delay time: 8ns typical
  • Pulse skew time: 500ps typical
  • High output-drive current: ±30mA
  • Controlled rise and fall times: 5ns typical
  • Differential output voltage with 100Ω load: 2.6V typical
  • Accepts 5V logic inputs with 3.3V supply
  • Ioff supports partial-power-down mode operation
  • Driver output short-protection circuit
  • Glitch-free power-up and power-down protection
  • Package options: SO, SOIC, TSSOP, VQFN

Description for the AM26LV31E

The AM26LV31E is a quadruple differential line driver with 3-state outputs. This driver has ±15kV ESD (HBM and IEC61000-4-2, Air-Gap Discharge) and ±8kV ESD (IEC61000-4-2, Contact Discharge) protection. This device is designed to meet TIA/EIA-422-B and ITU Recommendation V.11 drivers with reduced supply voltage.

The device is optimized for balanced-bus transmission at switching rates up to 32MHz. The outputs have high current capability for driving balanced lines, such as twisted-pair transmission lines, and provide a high impedance in the power-off condition.

The AM26LV31EI is characterized for operation from –40°C to +85°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more