8-pin (DWL) package image

AMC1411QDWLRQ1 ACTIVE

Automotive, 2-V input, precision voltage sensing reinforced isolated amplifier with high CMTI

ACTIVE Custom reel may be available
Same as: AMC1411QDWLRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (DWL) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 500 | LARGE T&R

Features for the AMC1411-Q1

  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • 2-V, high-impedance input voltage range optimized for isolated voltage measurements
  • Fixed gain: 1.0 V/V
  • Low DC errors:
    • Offset error ±1.5 mV (max)
    • Offset drift: ±10 µV/°C (max)
    • Gain error: ±0.2% (max)
    • Gain drift: ±30 ppm/°C (max)
    • Nonlinearity 0.04% (max)
  • 3.3-V or 5-V operation on high-side and low-side
  • Missing high-side supply detection feature
  • High CMTI: 100 kV/µs (min)
  • ≥15.7-mm creepage, stretched SOIC package
  • Reinforced isolation:
    • 10600-VPK reinforced isolation per DIN VDE V 0884-11: 2017-01
    • 7500-VRMS isolation for 1 minute per UL1577

Description for the AMC1411-Q1

The AMC1411-Q1 is a precision, isolated amplifier with an output separated from the input circuitry by a capacitive isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced galvanic isolation of up to 7.5 kVRMS according to VDE V 0884-11 and UL1577 and supports a working voltage of up to 1600 VRMS.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects the low-voltage side from voltages that can cause electrical damage or be harmful to an operator.

The high-impedance input of the AMC1411-Q1 is optimized for connection to high-impedance resistive dividers or other high-impedance voltage signal source. The excellent DC accuracy and low temperature drift support accurate, isolated voltage sensing in onboard chargers (OBC), DC/DC converters, traction inverters, or other applications that must operate at high common-mode voltages, high altitudes, or in environments with high pollution degrees.

The AMC1411-Q1 is offered in a stretched 8-pin SOIC package and is AEC-Q100 qualified for automotive applications and supports the temperature range from –40°C to +125°C.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more