16-pin (D) package image

BQ2013HSN-A514 ACTIVE

NiCd/NiMH/lead-acid gas gauge for high Discharge Rates (>10A), Pgmable Offset Error & Load Comp.

Same as: BQ2013HSN-A514G4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 16
Operating temperature range (°C) 0 to 70
Package qty | Carrier 40 | TUBE

Features for the BQ2013H

  • Accurate measurement of available charge in rechargeable batteries
  • Accurate measurement of available charge in rechargeable batteries
  • Designed for electric assist bicycles and other applications
  • Measures a wide dynamic current range
  • Supports NiCd,NiMH or lead acid
  • Designed for battery pack integration
    • 120µA typical standby current (self-discharge estimation mode)
    • Small size enables implementations in as little as 1/2 square inch of PCB
  • Direct drive of LEDs for capacity display
  • Automatic charge and selfdischarge compensation using internal temperature sensor
  • Simple single-wire serial communications port for subassembly testing
  • 16-pin narrow SOIC

Description for the BQ2013H

The bq2013H Gas Gauge IC is intended for battery-pack installation to maintain an accurate record of a battery’s available charge. The IC monitors a voltage drop across a sense resistor connected in series between the negative battery terminal and ground to determine charge and discharge activity of the battery. The bq2013H is designed for high cpaacity battery packs used in high-discharge rate systems.

Battery self-discharge is estimated based on an internal timer and temperature sensor. Compensations for battery temperature, rate of charge, and self-discharge are applied to the charge counter to provide available capacity information across a wide range of operating conditions. Initial battery capacity, self-discharge rate, display mode, and charge compensation are set using the PROG1-6 pins. Actual battery capacity is automatically "learned" in the course of a discharge cycle from full to empty.

Nominal available charge may be directly indicated using a five-segment LED display. These segments are used to graphically indicate nominal available charge.

The bq2013H supports a simple single-line bi-directional serial link to an external processor (common ground). The bq2013H outputs battery information in response to external commands over the serial link. To support battery pack testing, the outputs may also be controlled by command. The external processor may also overwrite some of the bq2013H gas gauge data registers.

The bq2013H may operate directly from four nickel cells or three lead acid. With the REF output and an external transistor, a simple, inexpensive regulator can be built to provide VCC from a greater number of cells.

Internal registers include available charge, temperature, capacity, battery ID, and battery status.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more