BQ2060A
Multi-chemistry SBS 1.1 compliant gas gauge with 5 LED drivers, Additional battery mgmt control
A newer version of this product is available
Same functionality with different pin-out to the compared device
BQ2060A
- Provides Accurate Measurement of Available Charge in NiCd,
NiMH, Li-Ion, and Lead-Acid Batteries - Supports SBS Smart Battery Data
Specification v1.1 - Supports the 2-Wire SMBus v1.1 Interface With PEC or 1-Wire HDQ16
- Reports Individual Cell Voltages
- Monitors and Provides Control to Charge and Discharge
FETs in Li-Ion Protection Circuit - Provides 15-Bit Resolution for Voltage,
Temperature,
and Current Measurements - Measures Charge Flow Using a V-to-F
Converter With
Offset of Less Than 16 µV After Calibration - Consumes Less Than 0.5 mW Operating
- Drives a 4- or 5-Segment LED Display for Remaining
Capacity Indication - 28-Pin 150-Mil (3,8-mm) SSOP
The bq2060A SBS-compliant gas gauge IC for battery pack or in-system installation maintains an accurate record of available charge in rechargeable batteries. The bq2060A monitors capacity and other critical battery parameters for NiCd, NiMH, Li-ion, and lead-acid chemistries. The bq2060A uses a voltage-to-frequency converter with automatic offset error correction for charge and discharge counting. For voltage, temperature, and current reporting, the bq2060A uses an A-to-D converter. The onboard ADC also monitors individual cell voltages in a Li-ion battery pack and allows the bq2060A to generate control signals that may be used with a pack supervisor to enhance pack safety.
The bq2060A supports the smart battery data (SBData) commands and charge-control functions. It communicates data using the system management bus (SMBus) 2-wire protocol or the Benchmarq 1-wire HDQ16 protocol. The data available include the remaining battery capacity, temperature, voltage, current, and remaining run-time predictions. The bq2060A provides LED drivers and a pushbutton input to depict remaining battery capacity from full to empty in 20% or 25% increments with a 4- or 5-segment display.
The bq2060A works with an external EEPROM. The EEPROM stores the configuration information for the bq2060A, such as battery chemistry, self-discharge rate, rate compensation factors, measurement calibration, and design voltage and capacity. The bq2060A uses the programmable self-discharge rate and other compensation factors stored in the EEPROM to accurately adjust remaining capacity for use and standby conditions based on time, rate, and temperature. The bq2060A also automatically calibrates or learns the true battery capacity in the course of a discharge cycle from near-full to near-empty levels.
The REG output regulates the operating voltage for the bq2060A from the battery cell stack using an external JFET.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | SBS v1.1-Compliant Gas Gauge IC - bq2060A.. datasheet (Rev. D) | 19 Oct 2011 | |
* | Errata | bq2060/bq2060A Errata | 18 Oct 2011 | |
Application note | Wide-Vin Battery-Charger Using SMBus MSP430 MCUs and bq Fuel Gauges (Rev. B) | PDF | HTML | 12 Jul 2019 | |
Application note | SMBus Made Simple | PDF | HTML | 09 Nov 2016 | |
Application note | CFC and DFC Operation in the bq2060A Gas Gauge IC | 31 May 2005 | ||
Application note | Using Advanced Features of the bq2060 Gas Gauge IC | 06 Feb 2004 | ||
EVM User's guide | bq2060AEVM-001 and bq2060AEVM-002 User's Guide | 19 Dec 2003 | ||
Application note | Configuring the bq2060 and bq2060a EEPROMs | 08 Oct 2003 | ||
Application note | HDQ Communication Basics for TI Battery Monitor ICs | 16 May 2001 | ||
User guide | bq2060 SBS v1.1 Gas Gauge Demonstration Module | 10 Apr 2000 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
GPCCEDV — Gauging Parameter Calculator for CEDV gauges
GAUGEPARCAL — Gauging Parameter Calculator
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SSOP (DBQ) | 28 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.