A newer version of this product is available
Same functionality with different pin-out to the compared device
BQ2060
- Provides Accurate Measurement of Available Charge in NiCd, NiMH, Li-Ion, and Lead-Acid Batteries
- Supports SBS Smart Battery Data Specification v1.1
- Supports the 2-Wire SMBus v1.1 Interface with PEC or 1-Wire HDQ16
- Reports Individual Cell Voltages
- Monitors and Provides Control to Charge and Discharge FETs in Li-Ion Protection Circuit
- Provides 15-Bit Resolution for Voltage, Temperature, and Current Measurements
- Measures Charge Flow Using a V-to-F Converter with Offset of Less Than 16 µV After Calibration
- Consumes Less Than 0.5 mW Operating
- Drives a 4- or 5-Segment LED Display for Remaining Capacity Indication
- 28-Pin 150-mil SSOP
The bq2060 SBS-compliant gas gauge IC for battery pack or in-system installation maintains an accurate record of available charge in rechargeable batteries. The bq2060 monitors capacity and other critical battery parameters for NiCd, NiMH, Li-ion, and lead-acid chemistries. The bq2060 uses a V-to-F converter with automatic offset error correction for charge and discharge counting. For voltage, temperature, and current reporting, the bq2060 uses an A-to-D converter. The onboard ADC also monitors individual cell voltages in a Li-ion battery pack and allows the bq2060 to generate control signals that may be used with a pack supervisor to enhance pack safety.
The bq2060 supports the smart battery data (SBData) commands and charge-control functions. It communicates data using the system management bus (SMBus) 2-wire protocol or the Benchmarq 1-wire HDQ16 protocol. The data available include the batterys remaining capacity, temperature, voltage, current, and remaining run-time predictions. The bq2060 provides LED drivers and a push-button input to depict remaining battery capacity from full to empty in 20% or 25% increments with a 4- or 5-segment display.
The bq2060 works with an external EEPROM. The EEPROM stores the configuration information for the bq2060, such as the batterys chemistry, self-discharge rate, rate compensation factors, measurement calibration, and design voltage and capacity. The bq2060 uses the programmable self-discharge rate and other compensation factors stored in the EEPROM to accurately adjust remaining capacity for use and standby conditions based on time, rate, and temperature. The bq2060 also automatically calibrates or learns the true battery capacity in the course of a discharge cycle from near full to near empty levels.
The REG output regulates the operating voltage for the bq2060 from the battery cell stack using an external JFET.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | SBS v1.1-Compliant Gas Gauge IC datasheet (Rev. E) | 13 Oct 2005 | |
* | Errata | bq2060/bq2060A Errata | 18 Oct 2011 | |
* | Errata | bq2060E207 Errata | 15 Dec 2000 | |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Application note | Using Advanced Features of the bq2060 Gas Gauge IC | 06 Feb 2004 | ||
Application note | Configuring the bq2060 and bq2060a EEPROMs | 08 Oct 2003 | ||
EVM User's guide | bq2060EVM-001 & bq2060EVM-002 SBS 1.1 Battery Mgmt Solution EVM (Rev. A) | 23 Jun 2003 | ||
Application note | HDQ Communication Basics for TI Battery Monitor ICs | 16 May 2001 | ||
User guide | bq2060 EVM | 10 Apr 2000 | ||
User guide | bq2060 SBS v1.1 Gas Gauge Demonstration Module | 10 Apr 2000 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
GPCCEDV — Gauging Parameter Calculator for CEDV gauges
GAUGEPARCAL — Gauging Parameter Calculator
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SSOP (DBQ) | 28 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.