24-pin (RGE) package image

BQ24297RGER ACTIVE

I2C controlled 1-cell, 3-A battery charger with USB NVDC-1, adj. voltage, and USB OTG with D+/D-

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ24297RGET ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGE) | 24
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the BQ24297

  • 90% High efficiency Switch Mode 3-A charger
  • 3.9-V to 6.2-V Single input USB-compliant charger with 6.4-V overvoltage protection
    • USB Host or charging port D+/D- detection compatible to USB battery charger spec (BC1.2)
    • Supports nonstandard 2-A/1-A adapters detection (BQ24297)
    • Input voltage and current limit supports USB 2.0 and USB 3.0
    • Input current limit: 100 mA, 150 mA, 500 mA, 900 mA, 1 A, 1.5 A, 2 A, and 3 A
  • USB OTG with adjustable output 4.55 V to 5.5 V at 1 A or 1.5 A
    • Fast OTG startup (22 ms typ)
    • 90% 5-V Boost Mode efficiency
    • Accurate ±15% Hiccup Mode overcurrent protection
  • Narrow VDC (NVDC) power path management
    • Instant system on with no battery or deeply discharged battery
    • Ideal diode operation in Battery Supplement Mode
  • 1.5-MHz Switching frequency for low profile 1.2-mm inductor
  • I 2C Port for optimal system performance and status reporting
  • Autonomous battery charging with or without host management
    • Battery charge enable and preconditioning
    • Charge termination and recharge
  • High Accuracy
    • ±0.5% Charge voltage regulation
    • ±7% Charge current regulation
    • ±7.5% Input current regulation
    • ±3% Output voltage regulation in USB OTG Boost Mode
  • High Integration
    • Power path management
    • Synchronous switching MOSFETs
    • Integrated current sensing
    • Bootstrap diode
    • Internal loop compensation
  • Safety
    • Battery temperature sensing for charging and discharging in OTG Mode
    • Battery charging safety timer
    • Thermal regulation and thermal shutdown
    • Input and system overvoltage protection
    • MOSFET Over-current protection
  • Charge status outputs for LED or host processor
  • Maximum power tracking capability by input voltage regulation
  • 20-µA Low battery leakage current and support Shipping Mode
  • 4.00-mm x 4.00-mm VQFN-24 package
  • Safety-Related Certifications:
    • TUV IEC 62368 Certification (BQ24297)

Description for the BQ24297

The BQ24296/BQ24297 are highly-integrated switch-mode battery charge management and system power path management devices for 1 cell Li-Ion and Li-polymer batteries in a wide range of smart phone and tablet applications.

Its low impedance power path optimizes switch-mode operation efficiency, reduces battery charge time and extends battery life during discharging phase. The I 2C serial interface with charging and system settings makes the device a truly flexible solution.

The device supports 3.9-V to 6.2-V USB input sources, including standard USB host port and USB charging port with 6.4-V over-voltage protection. The device is compliant with USB 2.0 and USB 3.0 power specifications with input current and voltage regulation. To set the default input current limit, the BQ24296 takes the result from the detection circuit in the system, such as USB PHY device and the BQ24297 detects the input source through D+/D- detection following the USB battery charging spec 1.2. In addition, the BQ24297 detects non-standard 2-A/1-A adapters. The device also supports USB On-the-Go operation by providing fast startup and supplying adjustable voltage 4.55-V to 5.5-V (default 5 V) on the VBUS with an accurate current limit up to 1.5 A.

The power path management regulates the system slightly above battery voltage but does not drop below 3.5-V minimum system voltage (programmable). With this feature, the system keeps operating even when the battery is completely depleted or removed. When the input source current or voltage limit is reached, the power path management automatically reduces the charge current to zero and then starts discharges the battery until the system power requirement is met. This supplement mode operation keeps the input source from getting overloaded.

The device initiates and completes a charging cycle when host control is not available. It automatically charges the battery in three phases: pre-conditioning, constant current, and constant voltage. In the end, the charger automatically terminates when the charge current is below a preset limit in the constant voltage phase. Later on, when the battery voltage falls below the recharge threshold, the charger automatically starts another charging cycle.

The charge device provides various safety features for battery charging and system operation, including negative thermistor monitoring, charging safety timer, and over-voltage/over-current protections. The thermal regulation reduces charge current when the junction temperature exceeds 120°C (programmable).

The STAT output reports the charging status and any fault conditions. The INT immediately notifies the host when a fault occurs.

The BQ24296 and BQ24297 are available in a 24-pin, 4.00 x 4.00 mm 2 thin VQFN package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ24297RGET ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more