BQ24618
Standalone 1-6 cell Buck battery charge controller USB friendly with 5V-28V input
BQ24618
- USB-Friendly 4.7-V to 28-V Input Operating
Range - Stand-Alone Charge Controller to Support 1 to 6
Li-Ion or Li-Polymer Battery Cells - Up to 10-A Charge Current and Adapter Current
- 600-kHz NMOS-NMOS Synchronous Buck
Converter - High-Accuracy Voltage and Current Regulation
- ±0.5% Charge Voltage Accuracy
- ±3% Charge Current Accuracy
- ±3% Adapter Current Accuracy
- Integration
- Automatic System Power Selection From
Adapter or Battery - Internal Loop Compensation
- Internal Soft Start
- Dynamic Power Management
- Automatic System Power Selection From
- Safety Protection
- Input Overvoltage Protection
- Battery Thermistor Sense Hot/Cold Charge
Suspend - Battery Detection
- Reverse-Protection Input FET
- Programmable Safety Timer
- Charge Overcurrent Protection
- Battery Short Protection
- Battery Overvoltage Protection
- Thermal Shutdown
- Status Outputs
- Adapter Present
- Charger Operation Status
- Charge Enable Pin
- 6-V Gate Drive for Synchronous Buck Converter
- 30-ns Driver Dead-Time and 99.5% Maximum
Effective Duty Cycle - Energy Star Low Quiescent Current Iq
- < 15-µA Off-State Battery Discharge Current
- < 1.5-mA Off-State Input Quiescent Current
- APPLICATIONS
- Tablet PCs
- Smart Phones
- Portable Media Players, Navigation Devices,
Notebooks and Ultra-Mobile PCs - Personal Digital Assistants
- Handheld Terminals
- Industrial and Medical Equipment
All other trademarks are the property of their respective owners
The bq24618 device is highly integrated Li-ion or Li-polymer switched-mode battery-charge controller. The bq24618 offers a constant-frequency synchronous switching PWM controller with high-accuracy charge current and voltage regulation, charge preconditioning, termination, adapter current regulation and charge status monitoring.
The bq24618 operates from either a USB port or AC adapter and supports charge currents up to 10 A. The device charges the battery in three phases: preconditioning, constant current, and constant voltage. Charge is terminated when the current reaches a minimum user-selectable level. A programmable charge timer provides a safety backup for charge termination. The bq24618 automatically restarts the charge cycle if the battery voltage falls below an internal threshold, and enters a low-quiescent current sleep mode when the input voltage falls below the battery voltage.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | bq24618 Stand-Alone USB-Friendly Synchronous Switched-Mode Li-Ion or Li-Polymer Battery Charger With System Power Selector and Low Iq datasheet (Rev. B) | PDF | HTML | 29 Apr 2015 |
Application note | BQ241xx/BQ246xx Selection of Multi-Cell Standalone Switching Battery Chargers | 31 Dec 2019 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RGE) | 24 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.