BQ24630
- 300-kHz NMOS-NMOS Synchronous Buck
Converter - Stand-Alone Charger Specifically for Lithium
Phosphate - 5-V–28-V VCC Input Operating Range,
Supports 1–7 Battery Cells - High-Accuracy Voltage and Current Regulation
- ±0.5% Charge Voltage Accuracy
- ±3% Charge Current Accuracy
- ±3% Adapter Current Accuracy
- Integration
- Automatic System Power Selection From
Adapter or Battery - Internal Loop Compensation
- Internal Soft Start
- Dynamic Power Management (DPM)
- Automatic System Power Selection From
- Safety Protection
- Input Overvoltage Protection
- Battery Thermistor Sense Suspend Charge at
Hot/Cold and Automatically ICHARGE/8 at
Hot/Cold or Warm/Cool - Battery Detection
- Reverse Protection Input FET
- Programmable Safety Timer
- Charge Overcurrent Protection
- Battery Short Protection
- Battery Overvoltage Protection
- Thermal Shutdown
- Status Outputs
- Adapter Present
- Charger Operation Status
- Charge Enable Pin
- 6-V Gate Drive for Synchronous Buck Converter
- 30-ns Driver Dead Time and 99.95% Max.
Effective Duty Cycle - 24-Pin 4-mm × 4-mm QFN Package
- Energy Star Low Quiescent Current Iq
- < 15-µA Off-State Battery Discharge Current
- < 1.5-mA Off-State Input Quiescent Current
- APPLICATIONS
- Power Tool and Portable Equipment
- Personal Digital Assistants
- Handheld Terminals
- Industrial and Medical Equipment
- Netbook, Mobile Internet Device, and Ultra-Mobile
PC
All other trademarks are the property of their respective owners
The bq24630 is a highly integrated lithium phosphate switched-mode battery charge controller. The device offers a constant-frequency synchronous switching PWM controller with high-accuracy charge current and voltage regulation, charge preconditioning, termination, adapter current regulation, and charge status monitoring.
The bq24630 charges the battery in three phases: preconditioning, constant current, and constant voltage. Charge is terminated when the current reaches a minimum user-selectable level. A programmable charge timer provides a safety backup. The bq24630 automatically restarts the charge cycle if the battery voltage falls below an internal threshold and enters a low quiescent current sleep mode when the input voltage falls below the battery voltage.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BQ24630EVM — Evaluation Module for BQ24630 Multi Cell Synchronous Switch-Mode Charger
The bq2461x is highly integrated Li-ion or Li-polymer switch-mode battery charge controllers. The bq2463x is highly integrated switch-mode battery charge controllers designed specifically to charge Lithium Phosphate battery chemistries. They offer a constant-frequency synchronous PWM controller (...)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RGE) | 24 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.