24-pin (RTW) package image

BQ25619RTWR ACTIVE

I2C controlled 1.5-A single cell buck battery charger with 20-mA termination and 1-A boost

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ25619RTWT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RTW) | 24
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the BQ25619

  • Single chip solution to charge wearable accessories from adapter or battery
  • High-efficiency, 1.5MHz, synchronous switch-mode buck charger
    • 95.5% charge efficiency at 0.5A and 94.5% efficiency at 1A
    • ±0.5% charge voltage regulation (10mV step)
    • I2C programmable JEITA profile of charge voltage, current and temperature thresholds
    • Low termination current with high accuracy 20mA±10mA
    • Small inductor form factor of 2.5 x 2.0 x 1.0mm3
  • Boost mode with output from 4.6V to 5.15V
    • 94% boost efficiency at 1A output
    • Integrated control to switch between Charge and Boost mode
    • PMID_GOOD pin control external PMOS FET for protection against fault conditions
  • Single input supporting USB input, high-voltage adapter, or wireless power
    • Support 4V to 13.5V input voltage range with 22V absolute max input rating
    • Programmable input current limit (IINDPM) with I2C (100mA to 3.2A, 100mA/step)
    • Maximum power tracking by input voltage limit (VINDPM) up to 5.4V
    • VINDPM threshold automatically tracks battery voltage
  • Narrow VDC (NVDC) power path management
    • System instant-on with no battery or deeply discharged battery
  • Flexible I2C configuration and autonomous charging for optimal system performance
  • High integration includes all MOSFETs, current sensing and loop compensation
  • Low RDSON 19.5mΩ BATFET to minimize charging loss and extend battery run time
    • BATFET control for Ship mode, and full system reset with and without adapter
  • 7µA low battery leakage current in Ship mode
  • 9.5µA low battery leakage current with system standby
  • High accuracy battery charging profile
    • ±6% charge current regulation
    • ±7.5% input current regulation
    • Remote battery sensing to charge faster
    • Programmable top-off timer for full battery charging
  • Safety Related Certifications:
    • IEC 62368-1 CB Certification

Description for the BQ25619

The BQ25618/619 integrates charge, boost converter and voltage protection in a single device. It offers the industry’s lowest termination current for switching chargers to charge wearable devices by full battery capacity. The BQ25618/619 best-in-class low quiescent current reduces battery leakage down to 6uA in Ship mode, which conserves battery energy to double the shelf life for the device. The BQ25619 is in a 4mm × 4mm QFN package for easy layout. The BQ25618 is in a 2.0mm × 2.4mm WCSP package for space limited design.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BQ25619RTWT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more