8-pin (PW) package image

BQ26221PW ACTIVE

Flash-based precision multi-chemistry charge or discharge counter with voltage measurement

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 8
Operating temperature range (°C) -20 to 70
Package qty | Carrier 100 | TUBE

Features for the BQ26221

  • Communicates Directly With the Integrated HDQ Engine in TI OMAP™ Processor
  • Multifunction Monitoring Integrated Circuit Designed to Work With an Intelligent Host Controller :
    • Provides State of Charge Information for Rechargeable Batteries
    • Provides Accurate Battery Voltage and Temperature Measurement
  • High Accuracy Coulometric Charge and Discharge Current Integration With Automatic Offset Compensation
  • 11-Bit Analog-to-Digital Converter Reports Battery Voltage With Gain and Offset Correction
  • Differential Current Sense
  • 32 Bytes of General Purpose RAM
  • 96 Bytes of Flash (Including 32 Bytes of Shadow Flash)
  • 8 Bytes of ID ROM
  • Internal Temperature Sensor Eliminates the Need for an External Thermistor
  • Programmable Digital Input/Output Port
  • High-Accuracy Internal Timebase Eliminates External Crystal Oscillator
  • Low Power Consumption:
    • Operating : 30 µA
    • Sleep: 1 µA
    • Hibernate: 600 nA
  • Single-Wire HDQ Serial Interface
  • Packaging: 8-LEAD TSSOP

Description for the BQ26221

The bq26221 is an advanced battery monitoring device designed to accurately measure the charge and discharge currents in rechargeable battery packs. Intended for pack integration, the bq26221 contains all the necessary functions to form the basis of a comprehensive battery capacity management system in portable applications such as cellular phones, PDAs, or other portable products.

The bq26221 works with the host controller in the portable system to implement the battery management system. The host controller is responsible for interpreting the bq26221 data and communicating meaningful battery data to the end-user or power management system.

This device provides 64 bytes of general-purpose flash memory, 8 bytes of ID ROM and 32 bytes of flash-backed RAM for data storage. The nonvolatile memory can maintain formatted battery monitor information, identification codes, warranty information, or other critical battery parameters during periods when the battery is temporarily shorted or deeply discharged.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more