Packaging information
Package | Pins WSON (DSG) | 8 |
Operating temperature range (°C) -40 to 110 |
Package qty | Carrier 250 | SMALL T&R |
Features for the BQ2961
- 2-series, 3-series, and 4-series cell overvoltage protection (OVP)
- Fixed delay timer to trigger FET drive output (3-s, 4-s, 5.5-s, or 6.5-s options)
- Factory programmed OVP threshold (threshold range 3.85V to 4.6V)
- Output options: active high
- High-accuracy overvoltage protection: ±10mV
- Regulated supply output with self-disable and/or external enable/disable control
- Options: 3.3V, 2.5V, and 1.8V (BQ2961)
- Options: 3.3V, 3.15V, 3.0V (BQ2962)
- Low power consumption ICC ~ 4µA (VCELL(ALL) < VPROTECT)
- Extra low power consumption with reg output disabled, ICC ~ 1.2µA
- Low leakage current per cell input < 100nA
- Small package footprint
- 8-Pin WSON (2mm × 2mm)
Description for the BQ2961
The BQ296xxx family is a high-accuracy, low-power overvoltage protector with a 2mA regulated output supply for Li-ion battery pack applications.
Each cell in a 2-series to 4-series cell stack is individually monitored for an overvoltage condition. An internally fixed-delay timer is initiated upon detection of an overvoltage condition on any cell. Upon expiration of the delay timer, an output pin is triggered into an active state to indicate that an overvoltage condition has occurred.
The regulated output supply delivers up to 2mA (max) output current to drive always-on circuits, such as a real-time clock (RTC) oscillator. The BQ296xxx family has a self-disable function to turn off the regulated output if any cell voltage falls below a certain threshold, thereby preventing drain on the battery, and provides an external control to enable or disable the regulated output.