14-pin (PW) package image

BQ34210IPWRQ1 ACTIVE

Automotive Qualified Single cell system-side CEDV fuel gauge

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 14
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the BQ34210-Q1

  • Automotive-Qualified AEC-Q100, Grade 3
  • 1-Series Cell Battery Fuel Gauge Supports Li-Ion, LiFePO4, and NiMH (3-Cell) Chemistries
    • Resides on System Board
    • Powers Directly from the Battery with Integrated LDO
    • Supports a Low-Value External Sense Resistor (10 mΩ)
  • Learning Load Enable (LEN) from Host
  • Ultra-Low Power Consumption in NORMAL (50 µA) and SLEEP (9 µA) Modes
  • Supports Replacement Batteries
  • Accurate End-of-Service (EOS) Determination for Batteries in Rarely Discharged Applications
  • CEDV Gas Gauge for 1-Series Cell Batteries, Providing:
    • State-of-Charge (SOC)
    • Time-to-Empty (TTE)
    • State-of-Health (SOH)
  • High-Side and Low-Side Current Sensing Options
  • Internal Temperature Sensor OR External Thermistor
  • Microcontroller Peripheral Interface Supports:
    • 400-kHz I2C™ Serial Interface
    • Configurable Interrupt (ALERT) for SOC, Battery Levels, Temperature Faults, and Charge/Discharge Status

Description for the BQ34210-Q1

The bq34210-Q1 1-Series Cell System-Side CEDV Fuel Gauge provides fuel gauging and End-of-Service (EOS) Determination for 1-series cell batteries in applications that encounter infrequent discharge, such as eCall systems and uninterruptible power supplies (UPS) for backup during power failures, where batteries may stay connected to a charging power source most of their lifetime until needed. The bq34210-Q1 fuel gauge supports multiple battery chemistries, including Li-Ion, LiFePO4, and NiMH.

The gas gauging function uses voltage, current, and temperature data along with Compensated End-of-Discharge (CEDV) technology to provide State-of-Charge (SOC) and State-of-Health (SOH) data. The device’s EOS Determination function alerts when battery capability has degraded and is approaching the end of its usable service.

Battery fuel gauging with the bq34210-Q1 fuel gauge requires connections only to PACK+ (P+) and PACK– (P–) for a removable battery pack or embedded battery management system.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more