32-pin (RHB) package image

BQ50002ARHBR NOT RECOMMENDED FOR NEW DESIGNS

Low-Cost 5-V Wireless Power Transmitter AFE WPC V 1.2 A11 Transmitter

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More BQ50002A information

Packaging information

Package | Pins VQFN (RHB) | 32
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the BQ50002A

  • 5-V Transmitter AFE Compatible With Wireless Power Consortium (WPC) v1.2 A11 Low-Power Transmitter Specification
  • Designed to be Used With bq500511A WPC Controller
    • Note: The bq50002A is Incompatible With the bq500511 Device if Foreign Object Detection is Required
  • Suitable for WPC and Proprietary 5-V Wireless Power Transmitters
  • Supports 5 W on the Receiver Output
  • Integrates All the Analog Functions Required in a Wireless Power Transmitter
    • MOSFET Drivers and Synchronous N-Channel Power FETs
    • Accurate Current Sense
    • Variable Frequency Oscillator
    • High-Efficiency Voltage Regulator
    • High-Sensitivity Demodulator to Decode Signals From Receiver
  • 2-Chip Solution Enables High-Efficiency Transmitter Designs of >75% Efficiency
  • Ultra-Low-Standby Power, Even During Digital Ping (<30 mW)
  • Dynamic Power Limiting (DPL)™ Enables Operation From Input Sources With Limited Power
  • System LED Indication of Charging State and Fault Status
  • Accurate Foreign Object Detection Method (FOD)

Description for the BQ50002A

The bq50002A device is a highly integrated wireless power transmitter analog front end (AFE) that contains all of the analog components required to implement a Wireless Power Consortium (WPC) compliant 5-V transmitter. The bq50002A device integrates a full-bridge power driver with MOSFETs, variable-frequency oscillator, two-channel communication demodulator, linear regulator, and protection circuits. The bq50002A device must be used together with the digital controller bq500511A to realize a compact two chip wireless power transmitter solution. The bq500511A safely engages the RX device, receives packet communication from the powered device, and manages the power transfer according to WPC v1.2 specification.

The system supports foreign object detection (FOD) by continuously monitoring the amount of power transferred and comparing that to the amount of received power, as reported by the receiver. This protects against power loss to metal objects misplaced in the wireless power transfer field. To do this, the bq50002A measures the input DC current accurately by using a current sense amplifier. Should any abnormal condition develop during power transfer, the bq500511A handles it and provides indication outputs. Comprehensive status and fault monitoring features enable a low cost yet robust WPC-certified wireless power system design.

The bq50002A is available in a thermally enhanced 5.00 mm × 5.00 mm, 32-pin QFN package.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more