4-Channel, 12V, CMOS Buffer Amplifier

Product details

Display type LCD unipolar Vin (min) (V) 3.5 Vin (max) (V) 12 Applications 13 to 21 inches, 21 inches and above, 7 inches or less, 7 to 13 inches Level shifter/scan driver (Ch) 0 Rating Catalog Operating temperature range (°C) -40 to 125
Display type LCD unipolar Vin (min) (V) 3.5 Vin (max) (V) 12 Applications 13 to 21 inches, 21 inches and above, 7 inches or less, 7 to 13 inches Level shifter/scan driver (Ch) 0 Rating Catalog Operating temperature range (°C) -40 to 125
VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • UNITY GAIN BUFFER
  • RAIL-TO-RAIL INPUT/OUTPUT
  • WIDE BANDWIDTH: 8MHz
  • HIGH SLEW RATE: 10V/µs
  • LOW QUIESCENT CURRENT: 1.1mA
  • TINY PACKAGE: MSOP-10, TSSOP-14
  • APPLICATIONS
    • TFT-LCD REFERENCE DRIVERS
    • NOTEBOOKS
    • ELECTRONIC GAMES
    • ELECTRONIC BOOKS
    • PERSONAL COMMUNICATION DEVICES
    • PDA
    • ACTIVE FILTERS
    • ADC/DAC BUFFER

All trademarks are the property of their respective owners.

  • UNITY GAIN BUFFER
  • RAIL-TO-RAIL INPUT/OUTPUT
  • WIDE BANDWIDTH: 8MHz
  • HIGH SLEW RATE: 10V/µs
  • LOW QUIESCENT CURRENT: 1.1mA
  • TINY PACKAGE: MSOP-10, TSSOP-14
  • APPLICATIONS
    • TFT-LCD REFERENCE DRIVERS
    • NOTEBOOKS
    • ELECTRONIC GAMES
    • ELECTRONIC BOOKS
    • PERSONAL COMMUNICATION DEVICES
    • PDA
    • ACTIVE FILTERS
    • ADC/DAC BUFFER

All trademarks are the property of their respective owners.

The BUF04701 is a 4-channel, low power, high-voltage rail-to- rail input/output buffer. Operating on supplies ranging from 3.5V to 12V (±1.75V to ±6V), the BUF04701 has a 3dB bandwidth of 8MHz with a slew rate of 10V/µs, and requires only 1.1mA quiescent current. The BUF04701 features rail-to-rail input and output capability, giving maximum dynamic range at any supply voltage.

Featuring fast slewing and settling times, as well as a high output drive, the BUF04701 is ideal for use as a voltage reference buffer in Thin Film Transistor Liquid Crystal Displays (TFT-LCD).

The BUF04701 is available in an MSOP-10 package, providing the smallest footprint and thinnest package option available, as well as the TSSOP-14 package with a pinout that corresponds to standard quad op amps. This makes it easy to replace quad op amps in existing LCD displays with the low cost BUF04701, without changing the layout. The BUF04701 operates over a temperature range of –40°C to +125°C.

The BUF04701 is a 4-channel, low power, high-voltage rail-to- rail input/output buffer. Operating on supplies ranging from 3.5V to 12V (±1.75V to ±6V), the BUF04701 has a 3dB bandwidth of 8MHz with a slew rate of 10V/µs, and requires only 1.1mA quiescent current. The BUF04701 features rail-to-rail input and output capability, giving maximum dynamic range at any supply voltage.

Featuring fast slewing and settling times, as well as a high output drive, the BUF04701 is ideal for use as a voltage reference buffer in Thin Film Transistor Liquid Crystal Displays (TFT-LCD).

The BUF04701 is available in an MSOP-10 package, providing the smallest footprint and thinnest package option available, as well as the TSSOP-14 package with a pinout that corresponds to standard quad op amps. This makes it easy to replace quad op amps in existing LCD displays with the low cost BUF04701, without changing the layout. The BUF04701 operates over a temperature range of –40°C to +125°C.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet BUF04701: 4-Channel, Rail-to-Rail CMOS BUFFER AMPLIFIER datasheet (Rev. B) 15 Jul 2004

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location