8-pin (D) package image

BUF634U/2K5 NOT RECOMMENDED FOR NEW DESIGNS

250-mA high-speed buffer - see BUF634A for upgraded version

BUF634U/2K5 is not recommended for new designs
This product is available for existing designs. However, for new designs, we recommend considering an alternate.
open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
BUF634AIDR ACTIVE 210-MHz, 250-mA high-speed buffer

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BUF634U NOT RECOMMENDED FOR NEW DESIGNS
Package qty | Carrier 75 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More BUF634 information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the BUF634

  • A newer version of this device is now available: BUF634A
  • High output current: 250mA
  • Slew rate: 2000V/µs
  • Pin-selected bandwidth: 30MHz to 180MHz
  • Low quiescent current: 1.5mA (30MHz BW)
  • Wide supply range: ±2.25V to ±18V
  • Internal current limit
  • Thermal shutdown protection
  • Packages:
    • 5-pin SOIC
    • 5-pin TO-220
    • 5-pin TO-263 surface-mount

Description for the BUF634

The BUF634 is a high-speed, unity-gain, open-loop buffer recommended for a wide range of applications. The BUF634 can be used inside the feedback loop of op amps to increase output current, eliminate thermal feedback, and improve capacitive load drive.

For low-power applications, the BUF634 operates on 1.5mA quiescent current with 250mA output, 2000V/µs slew rate, and 30MHz bandwidth. Bandwidth can be adjusted from 30MHz to 180MHz by connecting a resistor between V– and the BW pin.

Output circuitry is fully protected by internal current limit and thermal shutdown, making the device rugged and easy to use.

The BUF634 is available in a variety of packages to meet mechanical and power-dissipation requirements. Types include SOIC‑8 surface-mount, 5‑lead TO‑220, and a 5‑lead TO‑263 (DDPAK) surface-mount plastic power packages.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

BUF634U NOT RECOMMENDED FOR NEW DESIGNS
Package qty | Carrier 75 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more