8-pin (DDA) package image

BUF634AIDDAR ACTIVE

210-MHz, 250-mA high-speed buffer

ACTIVE Custom reel may be available

Pricing

Qty Price (USD)
1 99 $2.778
100 249 $2.434
250 999 $1.706
1,000 + 99,999,999 $1.375

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU | NIPDAUAG
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HSOIC (DDA) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the BUF634A

  • Pin-Selected Bandwidth: 35 MHz to 210 MHz
  • High Output Current: 250 mA
  • Slew Rate: 3750 V/µs
  • Low Quiescent Current: 1.5 mA (35-MHz BW)
  • Wide Supply Range: ±2.25 V to ±18 V
  • Internal Output Current Limit
  • Thermal Shutdown Protection
  • Available in Packages with Thermal Pad
  • Extended Temperature Operation: –40°C to +125°C

Description for the BUF634A

The BUF634A device is a high-performance, high-fidelity, open-loop buffer that is capable of driving 250 mA of output current. The BUF634A is a 36-V device with an adjustable bandwidth of 35 MHz to 210 MHz, which is accomplished by varying the value of an external resistor between the V– and BW pins.

The BUF634A device can be used as a standalone open-loop driver, or used inside the feedback loop of a precision op amp to provide both high-precision and large output current drive with improved capacitive load drive.

For low-power applications, the BUF634A device operates on a 1.5-mA quiescent current with a 250-mA output, 3750-V/µs slew rate, and 35-MHz bandwidth. The device consumes 8.5-mA quiescent current in wide-bandwidth mode with a 210-MHz bandwidth. The BUF634A is fully protected by an internal current limit in its output stage and by thermal shutdown, making the device rugged and easy to use.

The BUF634A device is rated to function over the extended industrial temperature range of –40°C to +125°C. The BUF634A comes in three packages: D (SOIC), DRB (VSON), and DDA (HSOIC). The DRB (VSON) and DDA (HSOIC) packages have excellent thermal performance resulting from the thermal pad on the bottom side. The DRB package comes in a very small form factor of 3.0 mm × 3.0 mm, making the device a very suitable option for portable and size-constrained applications.

Pricing

Qty Price (USD)
1 99 $2.778
100 249 $2.434
250 999 $1.706
1,000 + 99,999,999 $1.375

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more