14-pin (J) package image

CD4016BF3A ACTIVE

CMOS Quad Bilateral Switch

ACTIVE Lot and date code selection may be available
Same as: CD4016BF3A.A, 5962-9064001CA This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Similar products you might be interested in

open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

CD4016BM96 ACTIVE 100-pA on-state leakage current, 20-V, 1:1 (SPST), 4-channel analog switch

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CD4016BF3A.A ACTIVE Lot and date code selection may be available
Package qty | Carrier 25 | TUBE
Inventory
Qty | Price 1ku | +
5962-9064001CA ACTIVE Lot and date code selection may be available
Package qty | Carrier 25 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Military
RoHS No
REACH Affected
Lead finish / Ball material SnPb
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More CD4016B-MIL information

Packaging information

Package | Pins CDIP (J) | 14
Operating temperature range (°C) -55 to 125
Package qty | Carrier 25 | TUBE

Features for the CD4016B-MIL

  • 20V digital or ± 10V peak-to-peak switching
  • 280Ω typical on-state resistance for 15V operation
  • Switch on-state resistance matched to within 10Ω typ over 15V signal-input range
  • High on/off output-voltage ratio: 65dB typ at f is = 10kHz, RL= 10kΩ
  • High degree of linearity: <0.5% distortion typat f is= 1kHz, V is= 5Vp-p, V DD −V SS ⩾10V, R L = 10kΩ
  • Extremely low off-state switch leakage resulting in very low offset current and high effective off-state resistance: 100pA typ. at V DD −V SS =18V, T A=25°C
  • Extremely high control input impedance (control circuit isolated from signal circuit: 10 12 Ω typ.
  • Low crosstalk between switches: −50dB typ at f is = 0.9MHz, R L = 1kΩ
  • Matched control-input to signal-output capacitance: Reduces output signal transients
  • Frequency response, switch on = 40MHz (typical)
  • 100% tested for quiescent current at 20V
  • Maximum control input current of 1µA at 18V over full package temperature range; 100nA at 18V at 25°C
  • 5V, 10V, and 15V parametric ratings

Description for the CD4016B-MIL

For transmission or multiplexing of analog or digital signals high-voltage types (20V rating).

CD4016B B Series types are quad bilateral switches intended for the transmission or multiplexing of analog or digital signals. Each of the four independent bilateral switches has a single control signal input which simultaneously biases both the p and n device in a given switch on or off.

The CD4016B B Series types are supplied in 14-lead hermetic dual-in-line ceramic packages (F3A suffix), 14-lead dual-in-line plastic packages (E suffix), 14-lead small-outline packages (M, MT, M96, and NSR suffixes), and 14-lead thin shrink small-outline packages (PW and PWR suffixes).

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CD4016BF3A.A ACTIVE Lot and date code selection may be available
Package qty | Carrier 25 | TUBE
Inventory
Qty | Price 1ku | +
5962-9064001CA ACTIVE Lot and date code selection may be available
Package qty | Carrier 25 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more