Product details

Technology family CD4000 Bits (#) 1 Rating Catalog Operating temperature range (°C) -55 to 125
Technology family CD4000 Bits (#) 1 Rating Catalog Operating temperature range (°C) -55 to 125
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOP (NS) 16 79.56 mm² 10.2 x 7.8 TSSOP (PW) 16 32 mm² 5 x 6.4
  • Very low power consumption:
       70 µW (typ.) at VCO fo = 10 kHz, VDD = 5 V
  • Operating frequency range up to 1.4 MHz (typ.) at VDD = 10 V, RI = 5 k
  • Low frequency drift: 0.04%/°C (typ.) at VDD = 10 V
  • Choice of two phase comparators:
    • Exclusive-OR network (I)
    • Edge-controlled memory network with phase-pulse output for lock indication (II)
  • High VCO linearity: <1% (typ.) at VDD = 10 V
  • VCO inhibit control for ON-OFF keying and ultra-low standby power consumption
  • Source-follower output of VCO control input (Demod. output)
  • Zener diode to assist supply regulation
  • Standardized, symmetrical output characteristics
  • 100% tested for quiescent current at 20 V
  • 5-V, 10-V, and 15-V parametric ratings
  • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of 'B' Series CMOS Devices"
  • Applications
    • FM demodulator and modulator
    • Frequency synthesis and multiplication
    • Frequency discriminator
    • Data synchronization
    • Voltage-to-frequency conversion
    • Tone decoding
    • FSK - Modems
    • Signal conditioning
    • (See ICAN-6101) "RCA COS/MOS Phase-Locked Loop - A Versatile Building Block for Micropower Digital and Analog Applications"
  • Very low power consumption:
       70 µW (typ.) at VCO fo = 10 kHz, VDD = 5 V
  • Operating frequency range up to 1.4 MHz (typ.) at VDD = 10 V, RI = 5 k
  • Low frequency drift: 0.04%/°C (typ.) at VDD = 10 V
  • Choice of two phase comparators:
    • Exclusive-OR network (I)
    • Edge-controlled memory network with phase-pulse output for lock indication (II)
  • High VCO linearity: <1% (typ.) at VDD = 10 V
  • VCO inhibit control for ON-OFF keying and ultra-low standby power consumption
  • Source-follower output of VCO control input (Demod. output)
  • Zener diode to assist supply regulation
  • Standardized, symmetrical output characteristics
  • 100% tested for quiescent current at 20 V
  • 5-V, 10-V, and 15-V parametric ratings
  • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of 'B' Series CMOS Devices"
  • Applications
    • FM demodulator and modulator
    • Frequency synthesis and multiplication
    • Frequency discriminator
    • Data synchronization
    • Voltage-to-frequency conversion
    • Tone decoding
    • FSK - Modems
    • Signal conditioning
    • (See ICAN-6101) "RCA COS/MOS Phase-Locked Loop - A Versatile Building Block for Micropower Digital and Analog Applications"

CD4046B CMOS Micropower Phase-Locked Loop (PLL) consists of a low-power, linear voltage-controlled oscillator (VCO) and two different phase comparators having a common signal-input amplifier and a common comparator input. A 5.2-V zener diode is provided for supply regulation if necessary.

The CD4046B types are supplied in 16-lead hermetic dual-in-line ceramic packages (F3A suffix), 16-lead dual-in-line plastic packages (E suffix), 16-lead small-outline packages (NSR suffix), and 16-lead thin shrink small-outline packages (PW and PWR suffixes).

CD4046B CMOS Micropower Phase-Locked Loop (PLL) consists of a low-power, linear voltage-controlled oscillator (VCO) and two different phase comparators having a common signal-input amplifier and a common comparator input. A 5.2-V zener diode is provided for supply regulation if necessary.

The CD4046B types are supplied in 16-lead hermetic dual-in-line ceramic packages (F3A suffix), 16-lead dual-in-line plastic packages (E suffix), 16-lead small-outline packages (NSR suffix), and 16-lead thin shrink small-outline packages (PW and PWR suffixes).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
LMK03318 ACTIVE Ultra-low jitter clock generator family with single PLL Ultra-low jitter clock generator with PLL and JESD22-C101 compliant

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet CD4046B TYPES datasheet (Rev. B) 27 Jun 2003
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note CD4046B Phase-Locked Loop (Rev. A) 01 Feb 2002
Application note Understanding Buffered and Unbuffered CD4xxxB Series Device Characteristics 03 Dec 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Buy from a distributor
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 16 Ultra Librarian
SOP (NS) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos