16-pin (PW) package image

CD4051BPWRG4 OBSOLETE

20-V, 8:1, 1-channel analog multiplexer with logic-level conversion

OBSOLETE Custom reel may be available
CD4051BPWRG4 is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

CD4051BPWR ACTIVE 20-V, 8:1, 1-channel analog multiplexer with logic-level conversion Replacement
TMUX4051PWR ACTIVE ±12-V, 8:1, one-channel multiplexer with 1.8-V compatible logic +/-12-V mux with 1.8-V logic and smaller package options

Pricing

Qty Price
+

Export classification

*For reference only

  • US ECCN: EAR99

More CD4051B information

Packaging information

Package | Pins TSSOP (PW) | 16
Operating temperature range (°C) -55 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the CD4051B

  • Wide range of digital and analog signal levels:
    • Digital: 3V to 20V
    • Analog: ≤ 20VP-P
  • Single supply range : 3V to 20V (performance degrades for VDD < 3V)
  • Dual Supply range: ± 3V to ± 10V
  • Low ON resistance, 125Ω (typical) over input range for VDD = 15V
  • Low channel leakage of ±10pA (typical) at VDD = 15V
  • Low quiescent power dissipation : 0.2µW (typical)
  • Break-before-make switching eliminates channel overlap
  • Bidirectional signal path
  • ESD protection HBM: 3000V, CDM: 2000V
  • Pin compatible with industry standard 4051 muxes

Description for the CD4051B

The CD405xB analog multiplexers and demultiplexers are digitally-controlled analog switches having low ON impedance and very low OFF leakage current. These multiplexer circuits dissipate extremely low quiescent power over the full VDD – VSS and VDD – VEE supply-voltage ranges, independent of the logic state of the control signals.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more