CSD95378BQ5M

ACTIVE

60A Synchronous Buck NexFET™ Smart Power Stage with TAO offset

CSD95378BQ5M

ACTIVE

Product details

VDS (V) 20 Ploss current (A) 30 Rating Catalog Operating temperature range (°C) -55 to 150
VDS (V) 20 Ploss current (A) 30 Rating Catalog Operating temperature range (°C) -55 to 150
LSON-CLIP (DQP) 12 30 mm² 6 x 5
  • 60-A Continuous Operating Current Capability
  • 93.4% System Efficiency at 30 A
  • Low-Power Loss of 2.8 W at 30 A
  • High-Frequency Operation (up to 1.25 MHz)
  • Diode Emulation Mode With FCCM
  • Temperature Compensated Bi-Directional Current Sense
  • Analog Temperature Output (400 mV at 0°C)
  • Fault Monitoring
    • High-Side Short, Overcurrent, and Overtemperature Protection
  • 3.3-V and 5-V PWM Signal Compatible
  • Tri-State PWM Input
  • Integrated Bootstrap Diode
  • Optimized Dead Time for Shoot-Through Protection
  • High-Density SON 5-mm × 6-mm Footprint
  • Ultra-Low-Inductance Package
  • System Optimized PCB Footprint
  • RoHS Compliant – Lead-Free Terminal Plating
  • Halogen Free
  • 60-A Continuous Operating Current Capability
  • 93.4% System Efficiency at 30 A
  • Low-Power Loss of 2.8 W at 30 A
  • High-Frequency Operation (up to 1.25 MHz)
  • Diode Emulation Mode With FCCM
  • Temperature Compensated Bi-Directional Current Sense
  • Analog Temperature Output (400 mV at 0°C)
  • Fault Monitoring
    • High-Side Short, Overcurrent, and Overtemperature Protection
  • 3.3-V and 5-V PWM Signal Compatible
  • Tri-State PWM Input
  • Integrated Bootstrap Diode
  • Optimized Dead Time for Shoot-Through Protection
  • High-Density SON 5-mm × 6-mm Footprint
  • Ultra-Low-Inductance Package
  • System Optimized PCB Footprint
  • RoHS Compliant – Lead-Free Terminal Plating
  • Halogen Free

The CSD95378BQ5M NexFET™ smart power stage is a highly optimized design for use in a high-power, high-density synchronous buck converter. This product integrates the driver IC and power MOSFETs to complete the power stage switching function. This combination produces high-current, high-efficiency, and high speed switching capability in a small
5-mm × 6-mm outline package. It also integrates the accurate current sensing and temperature sensing functionality to simplify system design and improve accuracy. In addition, the PCB footprint is optimized to help reduce design time and simplify the completion of the overall system design.

The CSD95378BQ5M NexFET™ smart power stage is a highly optimized design for use in a high-power, high-density synchronous buck converter. This product integrates the driver IC and power MOSFETs to complete the power stage switching function. This combination produces high-current, high-efficiency, and high speed switching capability in a small
5-mm × 6-mm outline package. It also integrates the accurate current sensing and temperature sensing functionality to simplify system design and improve accuracy. In addition, the PCB footprint is optimized to help reduce design time and simplify the completion of the overall system design.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet CSD95378BQ5M Synchronous Buck NexFET Smart Power Stage datasheet (Rev. B) PDF | HTML 21 Jul 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference designs

PMP9042 — High Efficiency Dual 30A or Single 60A Digital Point-of-Load Reference Design

The PMP9042 reference design combines digital TPS40428 controller with CSD95378B for a dual 30A or single 60A point-of-load . The design is size-optimized in a tiny 1"x1" area (25.4mm x 25.4mm). The PMP9042 demonstrates a  high efficiency, high density point-of-load with excellent thermal (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP11184 — High Efficiency, Power Density 1V/120A/30A/30A (4+1+1) w/ PMBus Reference Design for ASIC Processors

PMP11184 is a chipset solution for high current ASIC core rail regulation. It utilizes TPS53647 4-phase controller for 120A high current rail, which employs  DCAP+ control for fast transient response and TI's proprietary AutoBalance for tight steady and dynamic phase-to-phase current balance. (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP9131 — High Density 160 A (210 A peak) 4 Phase DC-DC Buck Converter with PMBus Interface Reference Design

Fixed frequency voltage mode control is used for CPU, Memory and ASIC applications where a predictable frequency and/or synchrnization to an external clock is needed.  Four high-current synchronous power stages provide the high currents and low losses needed for these applications. Multi-phase (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
LSON-CLIP (DQP) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos