10-pin (NAC) package image

DAC121S101WGRQV ACTIVE

12-Bit Micro Power Digital-to-Analog Converter with Rail-to-Rail Output

ACTIVE Lot and date code selection may be available
Same as: 5962R0722601VZA, DAC121S101WGRQV.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

5962R0722601VZA ACTIVE Lot and date code selection may be available
Package qty | Carrier 54 | JEDEC TRAY (5+1)
Inventory
Qty | Price 100u | +
DAC121S101WGRQV.A ACTIVE Lot and date code selection may be available
Package qty | Carrier 54 | JEDEC TRAY (5+1)
Inventory
Qty | Price 100u | +

Quality information

Rating Space
RoHS No
REACH Affected
Lead finish / Ball material SnPb
MSL rating / Peak reflow Level-1-NA-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 9A515E1

Packaging information

Package | Pins CFP (NAC) | 10
Operating temperature range (°C) -55 to 125
Package qty | Carrier 54 | JEDEC TRAY (5+1)

Features for the DAC121S101QML-SP

  • 5962R07726
    • Total Ionizing Dose 100 krad(Si)
    • Single Event Latch-up Immune 120 MeV-cm2/mg
    • Single Event Functional Interrupt Immune 120 MeV-cm2/mg (See Radiation Report)
  • Ensured Monotonicity
  • Low Power Operation
  • Rail-to-Rail Voltage Output
  • Power-On Reset to Zero Volts Output
  • SYNC Interrupt Facility
  • Wide Power Supply Range (2.7 V to 5.5 V)
  • Small Packages
  • Power-Down Feature
  • Key Specifications
    • Resolution: 12 Bits
    • DNL: +0.21, –0.10 LSB (Typical)
    • Output Settling Time: 12.5 µs (Typical)
    • Zero Code Error: 2.1 mV (Typical)
    • Full-Scale Error: –0.04% FS (Typical)
    • Power Dissipation
      • Normal Mode: 0.52 mW (3.6 V) and 1.19 mW (5.5 V) Typical
      • Power-Down Mode: 0.014 µW (3.6 V) and 0.033 µW (5.5 V) Typical

Description for the DAC121S101QML-SP

The DAC121S101QML-SP device is a full-featured, general-purpose, 12-bit voltage-output digital-to-analog converter (DAC) that can operate from a single 2.7-V to 5.5-V supply and consumes just 177 µA of current at 3.6 V. The on-chip output amplifier allows rail-to-rail output swing and the three-wire serial interface operates at clock rates up to 20 MHz over the specified supply voltage range and is compatible with standard SPI, QSPI, MICROWIRE, and DSP interfaces.

The supply voltage for the DAC121S101QML-SP serves as its voltage reference, providing the widest possible output dynamic range. A power-on reset circuit ensures that the DAC output powers up to zero volts and remains there until there is a valid write to the device. A power-down feature reduces power consumption to less than a microWatt.

The low power consumption and small packages of the DAC121S101QML-SP make it an excellent choice for use in battery-operated equipment.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

5962R0722601VZA ACTIVE Lot and date code selection may be available
Package qty | Carrier 54 | JEDEC TRAY (5+1)
Inventory
Qty | Price 100u | +
DAC121S101WGRQV.A ACTIVE Lot and date code selection may be available
Package qty | Carrier 54 | JEDEC TRAY (5+1)
Inventory
Qty | Price 100u | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more