DAC7613 is no longer in production
This product is no longer in production. New designs should consider an alternate product.
open-in-new Compare alternates
Same functionality with different pin-out to the compared device
DAC7611 ACTIVE 12-Bit Serial Input Digital-To-Analog Converter Device with unipolar mode of operation
Similar functionality to the compared device
DAC60501 ACTIVE True 12-bit, 1-ch, SPI/I2C, voltage-output DAC in WSON package with precision internal reference Smaller 2.5mm × 2.5mm package with integrated reference

Product details

Resolution (Bits) 12 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage INL (max) (±LSB) 1 Settling time (µs) 10 Reference type Ext Architecture R-2R Rating Catalog Features Reset to Mid-Scale Sample/update rate (Msps) 0.1 Power consumption (typ) (mW) 1.8 Operating temperature range (°C) -40 to 85
Resolution (Bits) 12 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage INL (max) (±LSB) 1 Settling time (µs) 10 Reference type Ext Architecture R-2R Rating Catalog Features Reset to Mid-Scale Sample/update rate (Msps) 0.1 Power consumption (typ) (mW) 1.8 Operating temperature range (°C) -40 to 85
SSOP (DB) 24 63.96 mm² 8.2 x 7.8
  • LOW POWER: 1.8mW
  • UNIPOLAR OR BIPOLAR OPERATION
  • SETTLING TIME: 10µs to 0.012%
  • 12-BIT LINEARITY AND MONOTONICITY:
    –40°C to +85°C
  • DATA READBACK
  • DOUBLE-BUFFERED DATA INPUTS
  • 24-LEAD SSOP PACKAGE
  • LOW POWER: 1.8mW
  • UNIPOLAR OR BIPOLAR OPERATION
  • SETTLING TIME: 10µs to 0.012%
  • 12-BIT LINEARITY AND MONOTONICITY:
    –40°C to +85°C
  • DATA READBACK
  • DOUBLE-BUFFERED DATA INPUTS
  • 24-LEAD SSOP PACKAGE

The DAC7613 is a 12-bit, voltage output digital-to-analog converter with guaranteed 12-bit monotonic performance over the specified temperature range. The DAC7613 accepts a 12-bit parallel input data, has double-buffered DAC input logic and provides a readback mode of the internal input register. An asynchronous reset clears all registers to a mid-scale code of 800H or to a zero-scale of 000H. The DAC7613 can operate from a single +5V supply or from +5V and –5V supplies.

Low power and small size makes the DAC7613 ideal for data acquisition systems and closed-loop servo-control. The DAC7613 is available in a 24-lead plastic SSOP package, and offers guaranteed specifications over the –40°C to +85°C temperature range.

The DAC7613 is a 12-bit, voltage output digital-to-analog converter with guaranteed 12-bit monotonic performance over the specified temperature range. The DAC7613 accepts a 12-bit parallel input data, has double-buffered DAC input logic and provides a readback mode of the internal input register. An asynchronous reset clears all registers to a mid-scale code of 800H or to a zero-scale of 000H. The DAC7613 can operate from a single +5V supply or from +5V and –5V supplies.

Low power and small size makes the DAC7613 ideal for data acquisition systems and closed-loop servo-control. The DAC7613 is available in a 24-lead plastic SSOP package, and offers guaranteed specifications over the –40°C to +85°C temperature range.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 12-Bit, Voltage Output Digital-To-Analog Converter datasheet 27 Sep 2000

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location