Product details

Sampling rate (max) (kHz) 192 Rating Catalog Operating temperature range (°C) -40 to 85
Sampling rate (max) (kHz) 192 Rating Catalog Operating temperature range (°C) -40 to 85
TQFP (PFB) 48 81 mm² 9 x 9
  • Digital Audio Interface Transmitter (DIT)
    • Supports Sampling Rates Up to 216 kHz
    • Includes Differential Line Driver and CMOS-Buffered Outputs
  • Digital Audio Interface Receiver (DIR)
    • PLL Lock Range Includes Sampling Rates from 20 kHz to 216 kHz
    • Four Differential-Input Line Receivers and an Input Multiplexer
    • Bypass Multiplexer Routes Line Receiver Outputs to Line Driver and Buffer Outputs
    • Automatic Detection of Non-PCM Audio Streams (DTS CD/LD and IEC 61937 formats)
    • Audio CD Q-Channel Sub-Code Decoding and Data Buffer
    • Low Jitter Recovered Clock Output
  • User-Selectable Serial Host Interface: SPI™ or I2C
    • Provides Access to On-Chip Registers and Data Buffers
    • Status Registers and Interrupt Generation for Flag and Error Conditions
    • Block-Sized Data Buffers for Both Channel Status and User Data
  • Two Audio Serial Ports (Ports A and B)
    • Synchronous Serial Interface to External Signal Processors, Data Converters, and Logic
    • Slave or Master Mode Operation With Sampling Rates Up to 216 kHz
    • Supports Left-Justified, Right-Justified, and Philips I2S™ Data Formats
    • Supports Audio Data Word Lengths Up to 24 Bits
  • Four General-Purpose Digital Outputs
    • Multifunction Programmable Through Control Registers
  • Extensive Power-Down Support
    • Functional Blocks May Be Disabled Individually When Not In Use
  • Operates From 1.8-V Core and 3.3-V I/O Power Supplies
  • Small TQFP-48 Package, Compatible With the SRC4382 and SRC4392
  • Digital Audio Interface Transmitter (DIT)
    • Supports Sampling Rates Up to 216 kHz
    • Includes Differential Line Driver and CMOS-Buffered Outputs
  • Digital Audio Interface Receiver (DIR)
    • PLL Lock Range Includes Sampling Rates from 20 kHz to 216 kHz
    • Four Differential-Input Line Receivers and an Input Multiplexer
    • Bypass Multiplexer Routes Line Receiver Outputs to Line Driver and Buffer Outputs
    • Automatic Detection of Non-PCM Audio Streams (DTS CD/LD and IEC 61937 formats)
    • Audio CD Q-Channel Sub-Code Decoding and Data Buffer
    • Low Jitter Recovered Clock Output
  • User-Selectable Serial Host Interface: SPI™ or I2C
    • Provides Access to On-Chip Registers and Data Buffers
    • Status Registers and Interrupt Generation for Flag and Error Conditions
    • Block-Sized Data Buffers for Both Channel Status and User Data
  • Two Audio Serial Ports (Ports A and B)
    • Synchronous Serial Interface to External Signal Processors, Data Converters, and Logic
    • Slave or Master Mode Operation With Sampling Rates Up to 216 kHz
    • Supports Left-Justified, Right-Justified, and Philips I2S™ Data Formats
    • Supports Audio Data Word Lengths Up to 24 Bits
  • Four General-Purpose Digital Outputs
    • Multifunction Programmable Through Control Registers
  • Extensive Power-Down Support
    • Functional Blocks May Be Disabled Individually When Not In Use
  • Operates From 1.8-V Core and 3.3-V I/O Power Supplies
  • Small TQFP-48 Package, Compatible With the SRC4382 and SRC4392

The DIX4192 device is a highly-integrated CMOS device designed for use in professional and broadcast digital audio systems. The DIX4192 combines a digital audio interface receiver (DIR) and transmitter (DIT), two audio serial ports, and flexible distribution logic for interconnection of the function block data and clocks.

The DIR and DIT are compatible with the AES3, S/PDIF, IEC 60958, and EIAJ CP-1201 interface standards. The audio serial ports and DIT may be operated at sampling rates up to 216 kHz. The DIR lock range includes sampling rates from 20 kHz to 216 kHz.

The DIX4192 device is configured using on-chip control registers and data buffers, which are accessed through either a 4-wire serial peripheral interface (SPI) port, or a 2-wire Philips I2C bus interface. Status registers provide access to a variety of flag and error bits, which are derived from the various function blocks. An open-drain interrupt output pin is provided, and is supported by flexible interrupt reporting and mask options through control register settings. A master reset input pin is provided for initialization by a host processor or supervisory functions.

The DIX4192 device requires a 1.8-V core logic supply, in addition to a 3.3-V supply for powering portions of the DIR, DIT, and line driver and receiver functions. A separate logic I/O supply supports operation from 1.65 V to 3.6 V, providing compatibility with low voltage logic interfaces typically found on digital signal processors and programmable logic devices. The DIX4192 device is available in a lead-free, TQFP-48 package, and is pin- and register-compatible with the Texas Instruments SRC4382 and SRC4392 products.

The DIX4192 device is a highly-integrated CMOS device designed for use in professional and broadcast digital audio systems. The DIX4192 combines a digital audio interface receiver (DIR) and transmitter (DIT), two audio serial ports, and flexible distribution logic for interconnection of the function block data and clocks.

The DIR and DIT are compatible with the AES3, S/PDIF, IEC 60958, and EIAJ CP-1201 interface standards. The audio serial ports and DIT may be operated at sampling rates up to 216 kHz. The DIR lock range includes sampling rates from 20 kHz to 216 kHz.

The DIX4192 device is configured using on-chip control registers and data buffers, which are accessed through either a 4-wire serial peripheral interface (SPI) port, or a 2-wire Philips I2C bus interface. Status registers provide access to a variety of flag and error bits, which are derived from the various function blocks. An open-drain interrupt output pin is provided, and is supported by flexible interrupt reporting and mask options through control register settings. A master reset input pin is provided for initialization by a host processor or supervisory functions.

The DIX4192 device requires a 1.8-V core logic supply, in addition to a 3.3-V supply for powering portions of the DIR, DIT, and line driver and receiver functions. A separate logic I/O supply supports operation from 1.65 V to 3.6 V, providing compatibility with low voltage logic interfaces typically found on digital signal processors and programmable logic devices. The DIX4192 device is available in a lead-free, TQFP-48 package, and is pin- and register-compatible with the Texas Instruments SRC4382 and SRC4392 products.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet DIX4192 Integrated Digital Audio Interface Receiver and Transmitter datasheet (Rev. F) PDF | HTML 19 Sep 2016
EVM User's guide DIX4192EVM-PDK User's Guide 16 Jun 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIX4192EVM-PDK — DIX4192 Evaluation Module (EVM) and USB motherboard

The DIX4192EVM-PDK provides a modular solution for evaluating the function and performance of the DIX4192 device from Texas Instruments. The PDK includes a motherboard (DAIMB) and a daughterboard (DIX4192EVM). Together, the daughter and mother boards form a modular platform for evaluating the (...)

User guide: PDF
Buy from a distributor
Evaluation board

TAS5634EVM — TAS5634 300W Stereo/600W Mono HD Digital Input, 58V Class-D Amplifier Power Stage Evaluation Module

The TAS5634EVM evaluation module demonstrates the TAS5634DDV integrated circuit from Texas Instruments. The TAS5634DDV is a high-power class-D with high-efficiency class-D technology. This EVM supports two BTL (stereo 2.0) output channels, one PBTL (mono 0.1) output channel, one BTL plus two SE (...)
User guide: PDF
Buy from a distributor
Simulation model

DIX4192 IBIS Model

SBFM018.ZIP (155 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TQFP (PFB) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos