149-pin (FYA) package image

DLP550JEFYA ACTIVE

0.55-inch XGA DLP® digital micromirror device (DMD)

open-in-new View alternates

Pricing

Qty Price (USD)
1 99 73,762 $
100 249 71,543 $
250 999 59,564 $
1.000 + 99.999.999 55,460 $

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NI-AU
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins CPGA (FYA) | 149
Operating temperature range (°C) 0 to 70
Package qty | Carrier 33 | JEDEC TRAY (5+1)

Features for the DLP550JE

  • 0.55-inch micromirror array diagonal
    • XGA (1024 × 768)
    • 10.8-micron micromirror pitch
    • ±12° micromirror tilt angle (relative to flat state)
    • Corner illumination
  • 2xLVDS input data bus
  • The DLP550JE chipset includes:

Description for the DLP550JE

The TI DLP550JE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright, affordable DLP 0.55-inch XGA display solutions. The DLP550JE DMD, together with the DLPC4420 display controllers, the DLPA100 power and motor driver, and the DLPA200 DMD micromirror driver, provides the capability to achieve high performance systems and is a great fit for display applications that require 4:3 aspect ratio, high brightness, and system simplicity. The DLP550JE DMD can also utilize the DLPC4430 as a display controller.

The DMD ecosystem includes established resources to help the user accelerate the design cycle, visit the DLP® Products third-party search tools to find approved optical module manufacturers and third party providers.

Visit Getting Started With TI DLP Display Technology to learn more about how to start designing with the DMD.

Pricing

Qty Price (USD)
1 99 73,762 $
100 249 71,543 $
250 999 59,564 $
1.000 + 99.999.999 55,460 $

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more