DLPC410ZYR ACTIVE

DLP® controller for DLP650LNIR, DLP7000, and DLP9500 digital micromirror devices (DMDs)

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Exempt
REACH Affected
MSL rating / Peak reflow Level-4-250C-72 HRS
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A991D

Packaging information

Package | Pins DLP | 676
Operating temperature range (°C) 0 to 85
Package qty | Carrier 1 | JEDEC TRAY (5+1)

Features for the DLPC410

  • Operates the Following DLP® Chips:
    • DLP650LNIR, DLP7000, DLP7000UV, DLP9500, and DLP9500UV DMDs
    • DLPA200 DMD Micromirror Driver
    • DLPR410 Configuration PROM
  • Enables High Speed DMD Pattern Rates
    • 1-Bit Binary Pattern Rates up to 32 kHz
    • 8-Bit Monochrome Pattern Rates up to 4 kHz
  • 400 MHz Input Data Clock Rates
  • 64-Bit 2xLVDS Data Bus Interfaces In/Out
  • Supports Random Row and LOAD4 DMD Addressing
  • Compatible With a Variety of User Defined Processors or FPGAs

Description for the DLPC410

The DLPC410 is a digital controller that supports five DMD options: DLP650LNIR, DLP7000, DLP7000UV, DLP9500, and DLP9500UV. It is the convenient, high-speed data and control interface between the application electronics and the DMD. The DLPC410 provides DMD Mirror Clocking Pulses (Resets) and timing information to the DLPA200 DMD Micromirror Driver. The device is configured with firmware stored in the DLPR410 PROM.

This family of chipsets enables pixel data rates up to 48 Gigabits per second (Gbps) with the option for single, dual, quad, and global Resets. In addition, random row addressing and LOAD4 capabilities are offered. Often the family of chips is used when designing UV and NIR systems such as direct imaging lithography, 3D printing, and laser marking systems that need fast throughput and pixel accurate control.

In DLP-based electronics solutions, image data is 100% digital from the DLPC410 input port to the projected image. The image stays in digital form and is never converted into an analog signal. The DLPC410 processes the digital input image and converts the data into a format needed by the image on the DMD. The DMD then steers the light using binary pulse-width modulation (PWM) for each pixel mirror.

The DLPC410 is the DMD digital controller that controls the DLP650LNIR, DLP7000, DLP7000UV, DLP9500, and DLP9500UV DMDs (see Functional Block Diagram, Functional Block Diagram, and Functional Block Diagram). The DLPC410 provides developers easy access to the DMD as well as high speed, independent micromirror control. See the list of required chipset components for each DMD solution in Device Configurations table:

Reliable function and operation of the DLPC410 requires that it be used in conjunction with the other components of the chipset in DLPC410 Device Configurations table. For more information on the chipset components, see the data sheets in Related Documentation.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more