Packaging information
| Package | Pins VQFN (RHB) | 32 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 3,000 | LARGE T&R |
Features for the DP83826I
- Low and deterministic latency
- TX latency: 40ns, RX latency: 170ns
- Deterministic latency over power cycles < ±2ns
- Fixed phase XI to TX_CLK relationship < ±2ns
- Robust and small system implementation
- Integrated circuitry for enhanced EMC
- IEC 61000-4-2 ESD: ± 8kV contact, ±15kV air
- IEC 61000-4-4 EFT: ±4 kV at 5kHz, 100kHz
- CISPR 22 conducted emissions Class B
- CISPR 22 radiated emissions Class B
- Fast link-drop < 10µs
- Cable reach > 150 meters
- Voltage mode line driver
- Integrated terminations on MAC interface
- Voltage tolerance: ±10%
- Two selectable pin modes in single device
- ENHANCED mode for additional features
- BASIC mode for common Ethernet pinout
- Low power consumption < 160mW
- MAC interfaces: MII, RMII
- Programmable energy-saving modes
- Active sleep
- Deep power down
- Energy Efficient Ethernet (EEE) IEEE 802.3az
- Wake-on-LAN (WoL)
- Diagnostic tools: cable diagnostics, built-in self-test (BIST), loopback modes
- Single, 3.3V power supply
- I/O voltages: 1.8V or 3.3V
- RMII back-to-back repeater mode
- DP83826E operating temperature range: –40°C to 105°C
- DP83826I operating temperature range: –40°C to 85°C
- IEEE 802.3 compliant: 10BASE-Te, 100BASE-TX
- EtherCAT compliant
Description for the DP83826I
The DP83826 offers low and deterministic latency, low power and supports 10BASE-Te, 100BASE-TX Ethernet protocols to meet stringent requirements in real-time industrial Ethernet systems. The device includes hardware bootstraps to achieve fast link-up time, fast link-drop detection modes and dedicated reference CLKOUT to clock synchronize other modules on the systems.
The two configurable modes are BASIC standard Ethernet mode that uses a common Ethernet pinout, and ENHANCED Ethernet mode which supports standard Ethernet mode and multiple industrial Ethernet fieldbus applications with the additional features and hardware bootstraps configuration.