36-pin (RND) package image

DP83TC811RWRNDTQ1 ACTIVE

Low-power 100BASE-T1 automotive PHYTER™ Ethernet physical layer transceiver

ACTIVE Custom reel may be available
Same as: DP83TC811RWRNDTQ1.A, DP83TC811RWRNDTQ1.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Similar products you might be interested in

open-in-new Compare alternates

Similar functionality to the compared device.

DP83TG720RWRHATQ1 ACTIVE 1000BASE-T1 automotive Ethernet PHY with RGMII
DP83TG720RWRHARQ1 ACTIVE 1000BASE-T1 automotive Ethernet PHY with RGMII

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DP83TC811RWRNDRQ1 ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAuAg
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More DP83TC811R-Q1 information

Packaging information

Package | Pins VQFNP (RND) | 36
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the DP83TC811R-Q1

  • 100BASE-T1 – IEEE 802.3bw Compliant
    • OPEN Alliance Qualified
    • Interoperable With BroadR-Reach and 100BASE-T1 PHYs
  • AEC-Q100 Qualified for Automotive Applications:
    • Device Temperature Grade 1: –40°C to +125 °C Ambient Operating Temperature
    • Device HBM ESD Classification Level 3A
    • Device CDM ESD Classification Level C5 for All Pins Except Pin 5
    • Device CDM ESD Classification Level C3 for Pin 5
    • Device IEC61000-4-2 ESD Classification Level 4 for Pins 12 and 13: ±8-kV Contact Discharge
  • MAC Interfaces: MII, RMII and RGMII
  • VQFN, Wettable Flank Packaging
  • IEEE 1588 SFD Support
  • Low Transmit and Receive Latency for AVB/TSN
  • Low Active Power Operation: < 230 mW
  • Configurable I/O Voltages: 3.3 V, 2.5 V, and 1.8 V
  • Power Savings Features:
    • Sleep, Standby and Disable
    • Wake-on-LAN (WoL)
  • Diagnostic Tool Kit
    • Signal Quality Indication (SQI)
    • Time Domain Reflectometry (TDR)
    • Electrostatic Discharge Sensor
    • Voltage Sensor
    • Temperature Sensor
    • PRBS Built-In Self-Test

Description for the DP83TC811R-Q1

The DP83TC811R-Q1 device is an IEEE 802.3bw-compliant automotive PHYTER™ Ethernet physical layer transceiver. It provides all physical layer functions needed to transmit and receive data over unshielded single twisted-pair cables. The device provides xMII flexibility with support for standard MII, RMII, and RGMII MAC interfaces.

This device includes the Diagnostic Tool Kit, providing an extensive list of real-time monitoring tools, debug tools and test modes. Within the tool kit is the first integrated electrostatic discharge (ESD) monitoring tool. It is capable of counting ESD events on both the xMII and MDI as well as providing real-time monitoring through the use of a programmable interrupt. Additionally, the DP83TC811R-Q1 includes a pseudo random binary sequence (PRBS) frame generation tool, which is fully compatible with internal loopbacks, to transmit and receive data without the use of a MAC. The DP83TC811R-Q1 is housed in a 6.00-mm × 6.00-mm, 36-pin VQFN wettable flank package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DP83TC811RWRNDRQ1 ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more