DRV8332DKD 70-V max 9.7-A peak 3-phase motor driver with heatsink connection and integrated FETs | DKD | 36 | -40 to 85 package image

DRV8332DKD LAST TIME BUY

70-V max 9.7-A peak 3-phase motor driver with heatsink connection and integrated FETs

DRV8332DKD is in the process of being discontinued
This product is in the process of being discontinued. New designs should consider an alternate product.
open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
DRV8316CRRGFR ACTIVE 40-V max 8-A peak 3-phase motor driver with integrated current sensing, FETs, and enhanced CSA specs
DRV8316CTRGFR ACTIVE 40-V max 8-A peak 3-phase motor driver with integrated current sensing, FETs, and enhanced CSA specs

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV8332DKDR LAST TIME BUY custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-4-260C-72 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More DRV8332 information

Packaging information

Package | Pins HSSOP (DKD) | 36
Operating temperature range (°C) -40 to 85
Package qty | Carrier 29 | TUBE

Features for the DRV8332

  • High-Efficiency Power Stage (up to 97%) With Low RDS(on) MOSFETs (80 mΩ at TJ = 25°C)
  • Operating Supply Voltage up to 50 V (70-A Absolute Maximum)
  • DRV8312 (Power Pad Down): up to 3.5-A Continuous Phase Current (6.5-A Peak)
  • DRV8332 (Power Pad Up): up to 8-A Continuous Phase Current (13-A Peak)
  • Independent Control of Three Phases
  • PWM Operating Frequency up to 500 kHz
  • Integrated Self-Protection Circuits Including Undervoltage, Overtemperature, Overload, and Short Circuit
  • Programmable Cycle-by-Cycle Current Limit Protection
  • Independent Supply and Ground Pins for Each Half Bridge
  • Intelligent Gate Drive and Cross Conduction Prevention
  • No External Snubber or Schottky Diode is Required

Description for the DRV8332

The DRV83x2 are high-performance, integrated three-phase motor drivers with an advanced protection system.

Because of the low RDS(on) of the power MOSFETs and intelligent gate drive design, the efficiency of these motor drivers can be up to 97%. This high efficiency the use of smaller power supplies and heatsinks, and the devices are good candidates for energy-efficient applications.

The DRV83x2 require two power supplies, one at 12 V for GVDD and VDD, and another up to 50 V for PVDD. The DRV83x2 can operate at up to 500-kHz switching frequency while still maintaining precise control and high efficiency. The devices also have an innovative protection system safeguarding the device against a wide range of fault conditions that could damage the system. These safeguards are short-circuit protection, overcurrent protection, undervoltage protection, and two-stage thermal protection. The DRV83x2 have a current-limiting circuit that prevents device shutdown during load transients such as motor start-up. A programmable overcurrent detector allows adjustable current limit and protection level to meet different motor requirements.

The DRV83x2 have unique independent supply and ground pins for each half-bridge. These pins make it possible to provide current measurement through external shunt resistor and support half bridge drivers with different power supply voltage requirements.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV8332DKDR LAST TIME BUY custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more