DS15BA101

ACTIVE

1.5-Gbps differential buffer with adjustable output voltage

Product details

Function Buffer Protocols CML, LVDS, LVPECL Number of transmitters 1 Number of receivers 1 Supply voltage (V) 3.3 Signaling rate (Mbps) 1500 Input signal CML, LVDS, LVPECL Output signal CML, LVDS Rating Catalog Operating temperature range (°C) -40 to 85
Function Buffer Protocols CML, LVDS, LVPECL Number of transmitters 1 Number of receivers 1 Supply voltage (V) 3.3 Signaling rate (Mbps) 1500 Input signal CML, LVDS, LVPECL Output signal CML, LVDS Rating Catalog Operating temperature range (°C) -40 to 85
WSON (NGQ) 8 9 mm² 3 x 3
  • Data Rates from DC to 1.5+ Gbps
  • Differential or Single-ended Input
  • Adjustable Output Amplitude
  • Single 3.3V Supply
  • Industrial -40°C to +85°C Temperature
  • Low Power: 150 mW (typ) at 1.5 Gbps
  • Space-saving 3 x 3 mm WSON-8 Package

All trademarks are the property of their respective owners.

  • Data Rates from DC to 1.5+ Gbps
  • Differential or Single-ended Input
  • Adjustable Output Amplitude
  • Single 3.3V Supply
  • Industrial -40°C to +85°C Temperature
  • Low Power: 150 mW (typ) at 1.5 Gbps
  • Space-saving 3 x 3 mm WSON-8 Package

All trademarks are the property of their respective owners.

The DS15BA101 is a high-speed differential buffer for cable driving, level translation, signal buffering, and signal repeating applications. Its fully differential signal path ensures exceptional signal integrity and noise immunity and it drives both differential and single-ended transmission lines at data rates in excess of 1.5 Gbps.

Output voltage amplitude is adjustable via a single external resistor for level translation and cable driving applications into 50-ohm single-ended and 100-ohm differential mode impedances.

The DS15BA101 is powered from a single 3.3V supply and consumes 150 mW (typ) at 1.5 Gbps. It operates over the full −40°C to +85°C industrial temperature range and is available in a space saving 3x3 mm WSON-8 package.

The DS15BA101 is a high-speed differential buffer for cable driving, level translation, signal buffering, and signal repeating applications. Its fully differential signal path ensures exceptional signal integrity and noise immunity and it drives both differential and single-ended transmission lines at data rates in excess of 1.5 Gbps.

Output voltage amplitude is adjustable via a single external resistor for level translation and cable driving applications into 50-ohm single-ended and 100-ohm differential mode impedances.

The DS15BA101 is powered from a single 3.3V supply and consumes 150 mW (typ) at 1.5 Gbps. It operates over the full −40°C to +85°C industrial temperature range and is available in a space saving 3x3 mm WSON-8 package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet DS15BA101 1.5 Gbps Differential Buffer with Adjustable Output Voltage datasheet (Rev. J) 12 Apr 2013
Application note DS15BA101 & DS15EA101 Enable Long Reach Applications for Embedded Clock SER/DES (Rev. E) 29 Apr 2013
Application note Extending the Reach of a FPD-Link II Interface with Cable Drivers and Equalizers (Rev. A) 26 Apr 2013
User guide DS15BA101 DS15EA101 Cable 25 Jan 2012
Application note Signal Integrity Eval of Bourns Lightning Protection Solutions w/HS Interfaces 08 Jan 2010
Application note Extending the Signal Path Over Data Trans Lines Using LVDS Signal Conditioning 02 Aug 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

DS15BA101 IBIS Model

SNLM092.ZIP (11 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (NGQ) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos